CommScope Enterprise Solutions Brings Innovative SYSTIMAX 360 Solution to Cisco Live 2009

June 9, 2009 RICHARDSON, Texas

CommScope Enterprise Solutions, a division of CommScope, Inc. (NYSE:CTV), will exhibit its next-generation SYSTIMAX® 360 solution platform at Cisco Live 2009 at the Moscone Convention Center in San Francisco.

The event, held June 27-July 2, is Cisco’s annual IT and communications conference and marks the 20th anniversary of the Cisco Networkers program. While CommScope representatives will present information about CommScope’s SYSTIMAX, Uniprise® and Andrew® solutions, the SYSTIMAX 360 platform will be the featured solution at CommScope Booth #907.

The SYSTIMAX brand has set the standard for performance and reliability with intelligent infrastructure solutions designed to support mission-critical and emerging applications. Under the new and innovative SYSTIMAX 360 design philosophy, engineering meets elegance, speed meets intelligence and copper meets fiber in a single, integrated customer solution that exceeds the standards for network infrastructure solutions.

“Cisco Live 2009 is a perfect opportunity to show the world how the new SYSTIMAX 360 solution has redefined enterprise network infrastructure performance from every angle,” said Luc Adriaenssens, senior vice president, R&D and Technology, CommScope Enterprise Solutions. “Think of it as evolution. Every so often, there comes an innovative solution loaded with new features that make it a platform for change in the industry. We believe SYSTIMAX 360 is that solution.”

CommScope, a Platinum sponsor for Cisco Live 2009, will be conducting a 15-minute presentation on June 30 at 11:20 a.m. in the Solutions Theater. Doug Hugill, a technical manager at CommScope, will present on “High Speed Network Trends.”

CommScope Enterprise Solutions, a division of CommScope, Inc., offers a complete portfolio of network infrastructure solutions that enable enterprise customers, regardless of size, industry or IT budget, to take advantage of business and technology opportunities. The division’s SYSTIMAX® and Uniprise® product lines offer voice, data, video and converged solutions ranging from mission-critical, high-bandwidth and emerging applications to applications that demand unrelenting reliability and quality for everyday needs. Backed by CommScope Labs, the product lines are delivered through a global channel network of industry-leading BusinessPartners and distributors, ensuring a consistent and high-level of service and support worldwide.

About CommScope

CommScope, Inc. (NYSE: CTV – www.commscope.com) is a world leader in infrastructure solutions for communication networks. Through its Andrew® brand, it is a global leader in radio frequency subsystem solutions for wireless networks. Through its SYSTIMAX® and Uniprise® brands, CommScope is the global leader in structured cabling systems for business enterprise applications. It is also the premier manufacturer of coaxial cable for broadband cable television networks and one of the leading North American providers of environmentally secure cabinets for DSL and FTTN applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with infrastructure solutions for evolving global communications networks in more than 130 countries around the world.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

News Media Contact:
Jane Ito, CommScope
972.792.3208 or jito@commscope.com
Investor Contact:
Phil Armstrong, CommScope
+1 828-323-4848