CommScope Introduces 30EC Modular Battery Cabinet

July 29, 2007 HICKORY, N.C.

CommScope, Inc., (NYSE: CTV), a world leader in infrastructure solutions for communication networks, announces the introduction of the 30EC Modular Battery Cabinet. This cabinet is designed as a reserve power storage system capable of using multiple vendors' batteries. As a modular adjunct battery cabinet, the design supports increased DSL capacity in previously deployed systems.

The CommScope 30EC Modular Battery Cabinet, with dimensions of 31" wide x 30" deep x 31.5" high can be stacked two cabinets high to double the capacity. This stacking offers a "pay as you grow" approach, keeping initial installation costs to a minimum. The cabinet is designed to accommodate batteries from leading suppliers of lead acid or nickel cadmium telecom batteries.

The Modular Battery Cabinet benefits include:

-- two shelves in each module for increase in battery backup

-- AC powered battery heating system for prolonged battery life

-- separate breakers for installation, turn-up and maintenance control of each battery string

-- quick disconnect battery cabling system for each shelf, allowing for efficient installation

-- alarm and status signals that report operational conditions to the control cabinet

-- weather-hardened enclosures that protect the batteries and other equipment

-- multiple conduit and placement options that provide ease and flexibility of cabinet placement next to the host cabinet

"In addition to the above benefits, all CommScope battery cabinets come with our enhanced cooling system and a battery heating system to keep batteries close to the optimal temperature for improved battery performance and longer battery life," said Ted Hally, executive vice president and general manager, Carrier.

Through the Carrier group, CommScope has manufactured over 350,000 enclosures that have been installed worldwide. For more information about the 30EC Modular Battery Cabinet and other CommScope products and solutions, visit CommScope Booth number 133 at the OSP EXPO 2007 in San Jose, California, August 28-30.

About CommScope:

CommScope is a world leader in infrastructure solutions for communication networks. Through its SYSTIMAX(R) Solutions(TM) and Uniprise(R) Solutions brands, CommScope is the global leader in structured cabling systems for business enterprise applications. It is also the world's largest manufacturer of coaxial cable for Hybrid Fiber Coaxial (HFC) applications. Backed by strong research and development, CommScope combines technical expertise and proprietary technology with global manufacturing capability to provide customers with high-performance wired or wireless cabling solutions and reliable equipment enclosures that have served in some of the most demanding climates on earth since 1974.

This press release includes forward-looking statements that are based on information currently available to management, management's beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope's filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

Visit CommScope at http://www.commscope.com.

CommScope, Inc.
Bart Pettit, Product Marketing Manager
+1-402-691-3322
or
Phil Armstrong, Investor Relations & Corporate Communications
+1-828-323-4848
Web site: http://www.commscope.com