CommScope and Cisco Prove 40 Gb/s Ecosystem Ready for Data Center Deployment at Supercomputing 2010

CommScope’s SYSTIMAX LazrSPEED fiber solutions and Cisco’s Catalyst 6500 Series Switch demonstrate interoperability for 10 and 40 Gb/s Ethernet technology
December 9, 2010 RICHARDSON, Texas

As member organizations participating in the Ethernet Alliance booth, CommScope, Inc., a global leader in infrastructure solutions for communications networks, and Cisco Systems, Inc. recently showcased the industry’s first-ever public demonstration of interoperability between 10, 40 and 100 gigabits per second (Gb/s) higher speed Ethernet (HSE) sub-systems at last month’s Supercomputing 2010 in New Orleans, LA.

At the live demonstration, Cisco’s industry-leading Catalyst 6500 series switch’s 40 Gb/s technology was combined with CommScope’s SYSTIMAX® LazrSPEED® 550 and LazrSPEED 300 multimode fiber cables to publicly demonstrate the readiness of the HSE ecosystem proven at the Ethernet Alliance’s groundbreaking 40 and 100 Gb/s Plugfest event in September.

“Our participation in interoperability testing events and public demonstrations with the Ethernet Alliance indicates CommScope’s shared commitment to advancing the evolution of HSE technologies and reliable connectivity in data center environments,” said George Brooks, vice president, Data Center business unit, CommScope. “With increasing migration to 10, 40 and 100 Gb/s networks to support high-speed applications, maximizing data center flexibility means maintaining reliable, high-performance connections over longer distances. By taking part in the live demonstration at Supercomputing 2010, we were able to show our customers that CommScope’s full portfolio of fiber solutions not only go the distance to support 10, 40 and 100 Gb/s Ethernet applications, but also interoperate smoothly with multiple vendor components to deliver connectivity as networks evolve.”

Including CommScope and Cisco, 19 Ethernet Alliance member organizations attended Supercomputing 2010 to repeat and expand on the success of the Plugfest with a live interoperability demonstration of 40 and 100 Gb/s Ethernet technologies. During the initial Plugfest testing event, CommScope’s SYSTIMAX LazrSPEED fiber optic cabling infrastructure exceeded IEEE Std 802.3ba-2010 for multimode fiber cable for the specified maximum length and successfully interoperated with all other vendor components during the cable and transceiver tests. Additionally, CommScope exceeded its own guaranteed 170-meter support for 40 and 100 Gb/s Ethernet.

“Based on published conclusions from the tests conducted by the Ethernet Alliance, the technology for real-world deployment of HSE is available, and CIOs and IT managers must now consider how to prepare their networks for what comes next. At Cisco, we’re committed to working closely with industry leaders to achieve that goal,” said Kumar Srikantan, VP Marketing, Cloud Switching Systems Technology Group, Cisco. “With proven interoperability, Cisco’s network infrastructure components work together with CommScope’s fiber solutions to provide the ideal migration path for adopting high-bandwidth demanding applications in networks.”

Server virtualization, cloud computing and fabric consolidation within data centers present opportunities for cost and operational efficiencies, but require robust network infrastructure changes. A recent Ethernet Alliance whitepaper, co-authored by Cisco and CommScope, addresses the impending transition to 40 Gb/s, how it will change network architecture and what IT managers can do now to facilitate the adoption of these high-bandwidth applications into their data centers.

Resource Links

About CommScope

CommScope, Inc. (NYSE: CTV; www.commscope.com) provides essential infrastructure that makes communication possible. We empower people to connect and communicate seamlessly where, when, and how they choose. Our solutions and services for wired and wireless networks enable high-bandwidth data, video, and voice applications everywhere—at home, at work, and on the go. Through every wave of technology, CommScope helps the world connect and evolve. Backed by numerous respected brands such as Andrew®, SYSTIMAX® and Uniprise®, CommScope supports customers in more than 100 countries around the world through its focus on integrity, ethics, quality and technical innovation.

This press release includes forward-looking statements that are based on information currently available to management, management’s beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope’s filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

News Media Contact:
Fiona Nolan, CommScope
+353 1 2042000 or fnolan@commscope.com
or
Investor Contact:
Phil Armstrong, CommScope
+1 828-323-4848