SYSTIMAX Solutions(TM), the worldwide leader in structured connectivity solutions, has confirmed that its solution, as released in late 2004, exceeds the requirements of the now-ratified Institute of Electronics and Electrical Engineers (IEEE) 10GBASE-T standard. The company's SYSTIMAX GigaSPEED(R) X10D 10Gb/s UTP copper cabling solution, launched in December 2004, was already fully compliant with the just-ratified IEEE802.3an 10GBASE-T standards developed by the IEEE -- a full 18 months in advance.

"As an industry leader, we have a track record of getting heavily involved in key copper and fiber application standards early on so we can better understand the cabling specifications," says Luc Adriaenssens, Senior Vice President R&D and Technology, Enterprise Solutions, CommScope. "This enables us to develop elegant and cost-effective solutions ahead of the formal standards with high confidence that our solutions will comply with the needs of the application standards."

The ratified IEEE 802.3 10GBASE-T standard specifies 10Gb/s data transmission over four-pair copper cabling. The maximum supported distance in the standard is a function of the cabling performance. The distance capability is limited by key performance parameters not characterized in the past, including alien crosstalk (PSANEXT and PSAELFEXT) as well as stable performance of traditional parameters to higher frequencies. At the time of development, SYSTIMAX Labs created unique proprietary design tools to quantify and predict phenomena in the cabling channel that could not be detected with traditional testing technology. The result was performance testing and qualification in what is now known as the "6-around-1" cable configuration -- the "worst-case" installation channel test configurations. The SYSTIMAX GigaSPEED(R) X10D Solution meets the 10GBASE-T specifications over the maximum supported channel length, namely, 100 meters. The tests were witnessed and confirmed in May 2005 by Underwriters Laboratories Inc. (UL), an independent, not-for-profit product safety certification organization.

"We introduced our solution when we were confident the standard had reached stability with respect to cabling channel requirements," says Adriaenssens. "It is very satisfying to reflect back upon the recommendations we provided our customers over the last 18 months and know that we provided them sound guidance to meet their future needs."

"Now that the 10GBASE-T standard is ratified, we expect the market for 10G-enabled twisted pair cabling to move quickly from early adopters to mass market as it has done in the past when 100 Mb/s and 1 Gb/s standards were ratified," says Adriaenssens. "The cost reduction and power consumption curves are very steep for network electronics. As enterprises look back on how their bandwidth needs have grown and changed over time, they should look closely at what their bandwidth needs will be in the future with respect to investing in 10G-enabled twisted pair cabling."

Innovative features of the GigaSPEED X10D Solution include a new cable design developed using patent-pending technology that is based on a traditional round shape. Coupled with this is new patent-pending connector technology that follows similar termination as the previous generations. The GigaSPEED X10D Solution is available in the market today as a complete solution and is backed by a 20-year Extended Warranty and Applications Assurance. The solution has been deployed in hundreds of installations worldwide since its launch in 2004.

"Our BusinessPartners and end-user customers rely on us to develop innovative and reliable solutions that lead the industry," said Peter Karlsson, Senior Vice President, Sales, Enterprise Solutions, CommScope. "The many end-user customers who installed the GigaSPEED X10D Solution over the last year-and-a-half have invested in a long-term solution that is backed by our extensive testing and our reputation. Their vision and early adoption gave them an opportunity to take full advantage of emerging high-bandwidth applications and, perhaps, get a jump on their competition."

The SYSTIMAX GigaSPEED X10D Solution is one of many leading copper, fiber and patching solutions introduced by SYSTIMAX Solutions in recent years. To offer the enterprise market more information on the important role these connectivity solutions play in building a reliable network infrastructure, SYSTIMAX Solutions has developed an educational document, "A Guide to 10 Gigabit Ethernet Technologies." Also available is "A Guide to Networks and Connectivity," which is designed for anyone who is involved in planning and implementing connectivity networks. To request copies of these documents, email systimax@systimax.com.

About SYSTIMAX Solutions

SYSTIMAX Solutions from CommScope (NYSE: CTV) is a worldwide leader in structured cabling systems and provides integrated end-to-end connectivity solutions for voice, data, video and building management applications in both wired and wireless enterprise networks.

SYSTIMAX Solutions supplies its high performance and market-leading range of products through a network of highly skilled BusinessPartners. The product range includes the copper based GigaSPEED X10D and GigaSPEED XL Solutions, the fiber-optic LazrSPEED and TeraSPEED Solutions and the intelligent patching iPatch(R) System. The SYSTIMAX AirSPEED(TM) Solution adds a wireless option to the portfolio. Drawing on their Bell Labs heritage, the people of SYSTIMAX Labs who have spearheaded these innovations will continue to play an integral role in the future success of SYSTIMAX Solutions. Currently the company's BusinessPartners install an average of over 1,000 miles (1,600km) of SYSTIMAX cable every day in approximately 120 countries worldwide.

For further information please visit http://www.systimax.com.

Forward-Looking Statements

All statements in this press release that are not historical facts should be considered forward-looking statements that are based on information currently available to management, management's beliefs, as well as on a number of assumptions concerning future events. Forward-looking statements are not a guarantee of performance and are subject to a number of uncertainties and other factors, which could cause the actual results to differ materially from those currently expected. For a more detailed description of the factors that could cause such a difference, please see CommScope's filings with the Securities and Exchange Commission. In providing forward-looking statements, the company does not intend, and is not undertaking any obligation or duty, to update these statements as a result of new information, future events or otherwise.

"Safe Harbor" Statement under the Private Securities Litigation Reform Act of 1995: Statements in this press release regarding CommScope's business which are not historical facts are "forward-looking statements" that involve risks and uncertainties. For a discussion of such risks and uncertainties, which could cause actual results to differ from those contained in the forward-looking statements, see "Risk Factors" in the Company's Annual Report or Form 10-K for the most recently ended fiscal year.

Contact Us

Sadie McCrary, MCC for SYSTIMAX Solutions
+1-972-480-8383, ext. 222
sadie_mccrary@mccom.com
Web site: http://www.systimax.com
http://www.commscope.com