Choose Language

LazrSPEED®

View all of our LazrSPEED® products below:

LazrSPEED_760012146_Rep_ImageLazrSPEED® is the world's first multimode fiber-optic solution that supports 10 Gb/s serial transmission at 850 nanometers for distances over 300 meters. With just a single vertical cavity surface-emitting laser (VCSEL) transceiver, LazrSPEED can deliver blazing fast performance without the need for expensive high-precision lasers, combiners, splitters and filters. Ideal for in-building and campus backbone, these cables are designed for point-to-point applications as well as midspan access, and provide a high level of protection for fiber installed in the outside plant environment.

  • Offered in riser, plenum and LSZH rated distribution cables
  • Interlocking armored cables
  • Available as loose tube All-Dry or central core cables (gel-filled tubes)
  • Full range of singlemode/multimode composite cables
  • 1.6 mm and 3.0 mm patch cords with LC, SC, ST and hybrids
  • Backward compatible with legacy LAN applications
  • All LazrSPEED fibers are differential mode delay (DMD) tested
  • Supports current and next-generation LAN, SAN and WAN applications
WideBand Multimode Fiber Looking for Fiber that provides higher bandwidth?
Check out our LazrSPEED® WideBand Multimode Fiber page to learn more.