Choose Language

TeraSPEED®

View all of our TeraSPEED® products below:

TeraSPEED_760135467_Rep_ImageThe lowest-cost 10 Gb/s option for enterprise backbone

TeraSPEED® is our zero water peak singlemode (ZWP-SM) fiber solution that's designed to operate over the entire wavelength range — from 1280 nm to 1625 nm. By removing the water peaks (high attenuation) in the 1400 nm window, TeraSPEED increases the useable wavelength range over conventional singlemode fiber by more than 50 percent.

TeraSPEED is a cost-effective way to build today's enterprise and metro campus backbones while still being ready for next-generation equipment. TeraSPEED allows up to 16 channels of coarse wave division multiplexing (CWDM) and delivers up to 400 channels of dense wave division multiplexing (DWDM). As technology improves, this full spectrum fiber is ready to perform — capable of supporting higher speeds and multiple wavelengths.

  • 100+ Gb/s full-spectrum singlemode fiber solution with added bandwidth capacity in the E-band
  • ITU-T G.652.D compliant
  • Supports legacy transport equipment and applications


 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More