Choose Language

Distribution Enclosures and Outside Plant Closures

CommScope designs and manufactures a broad family of enclosures and module brackets for the termination and distribution of fiber optic cables. We offer both wall-mounted and raised-floor enclosures, which can be configured for multiple applications.

Our wall-mounted enclosures are designed to accommodate the termination of up to 96 LC fibers or 48 SC or ST fibers. They can also store up to 96 single fusion splices or 72 mechanical splices.

Our raised-floor enclosures feature two pairs of brackets, providing 3 rack units of space per pair. The brackets may be easily pivoted to facilitate equipment installation, cable dressing/routing and locked into position when completed. Our raised-floor enclosure is easily concealed fitting under a standard 2'x2' raised floor tile.

  • MPO distribution panels available with 2, 4, 6, and 8 MPO adapters to accommodate various configurations
  • LC, SC and ST distribution panels can be used with pre-terminated distribution cable assemblies or with field terminated cables
  • Singlemode (TeraSPEED®) panels are available for use with UPC and APC connectors
  • RoHS 2011/65/EU Compliant