Choose Language

CWDM, DWDM and optical splitters

View all of our CWDM, DWDM and optical splitters products below:

Add flexibility and functionality to a fiber system

Coarse wavelength division multiplexers (CWDM), dense wavelength division multiplexers (DWDM), and optical splitters are all parts of CommScope’s value-added module (VAM) system. The VAM system adds flexibility and functionality to an optical transport system, because VAM lets service providers easily incorporate optical components into their networks.

Coarse wavelength division multiplexers (CWDM) are modules that—by transmitting multiple signals at various wavelengths along the fiber-optic cables—increase the amount of bandwidth a fiber-optic system can carry.

Dense wavelength division multiplexers (DWDM) are modules that put data from different sources together on a fiber-optic cable. DWDM modules further increase system bandwidth and capacity by using closely spaced wavelengths to carry multiple signals on the same cable.

Optical splitters divide and distribute fiber-optic signals to multiple subscribers over a fiber transport system.
CWDM, DWDM, and optical splitter modules:
Enclosed plug-in modules protect optical components from damage
Angled retainers maintain minimum bend radius of fiber patch cords
Pluggable modules can be added or removed from the chassis without interfering with existing terminated patch cords
Flexible platform modules can be created for new applications quickly and easily to meet customer requirements
Custom configurations are available upon request

CWDM module types:

  • MicroVAM CWFMT—fits FMT, NGF, and NG3® MicroVAM chassis 
  • Double-wide MicroVAM CWFMT—fits FMT, NGF, and NG3® MicroVAM chassis
  • WideVAM CWVMW—fits FCM WideVAM chassis 
  • Standard VAM CWVSM—fits FCM and FL2000 optical distribution frames with standard VAM chassis
DWDM module types:
  • MicroVAM DWFMT—fits FMT, NGF, and NG3® MicroVAM chassis 
  • Double-wide MicroVAM DWFMT—fits FMT, NGF, and NG3 MicroVAM chassis
  • WideVAM DWVMW—fits FCM WideVAM chassis 
  • Standard VAM DWVSM—fits FCM and FL2000 optical distribution frames with standard VAM chassis
Optical splitter module types:
  • MicroVAM FMT-MS—fits FMT, NGF, and NG3 MicroVAM chassis
  • WideVAM VSMW—fits FCM WideVAM chassis 
  • Standard VAM VSM—fits FCM and FL2000 optical distribution frames with standard VAM chassis
  • Double-wide MicroVAM FMT-MS—fits FMT, NGF, and NG3® MicroVAM chassis
  • LGX® VAM VLM—fits industry standard 7" compatible VAM chassis
  • 7" LGX VAM VLM—fits industry standard 7" compatible VAM chassis
VAM module types:
  • MicroVAM—fits FMT, NGF, and NG3 MicroVAM chassis
  • WideVAM—fits FCM optical distribution frames with WideVAM chassis 
  • Standard VAM—fits FCM and FL2000 optical distribution frames with standard VAM chassis
  • LGX compatible VAM—fits industry standard 7" LGX compatible VAM chassis 
Contact-Us