Outdoor Cell Sites

HELIAX® FiberFeed® Solutions from CommScope for Fiber-to-the-Antenna (FTTA) Deployments
Publish Date: September 28, 2017

An important part of network modernization is choosing the most suitable fiber-to-the-antenna (FTTA) configuration. HELIAX® FiberFeed® solutions encompass a range of connectivity options to deliver fiber and power to remote radio units.
PIM - The preventable problem
Publish Date: September 19, 2017

While interference due to PIM, passive intermodulation, has become a growing industry challenge for wireless operators, CommScope can you help identify, eliminate and prevent PIM. Learn more about CommScope anti-PIM solutions, technologies and best practices.
CommScope’s Metro Cell PoleCab
Publish Date: August 28, 2017

CommScope’s new integrated cabinet and pole solution, well-suited for urban areas with strict zoning requirements as well as rural areas with coverage spots.
HELIAX® FiberFeed® Weather Shroud Installation for Ericsson RRU
Publish Date: September 28, 2016

Highly reliable and customizable, HELIAX® FiberFeed® has everything you need to meet your fiber to the antenna (FTTA) objectives for towers, rooftops and other support structures.
Unboxing CommScope’s G2 Sector Frame
Publish Date: September 28, 2016

Learn quick and easy steps for assembling the G2 Sector Frame from CommScope in this instructional video.
CommScope G2 Sector Frame Assembled in 90 Seconds!
Publish Date: September 28, 2016

With the G2 Sector Frame, 30 minute installations are only the start. Today’s 4G LTE tower top architectures require antenna mounts to support 4 times that of the traditional 2G and 3G Sector Frames with larger antennas and multiple radios. CommScope’s Second Generation Sector Frame (G2), addresses the industry’s need for increased tower top antenna mount loading. The G2 Series designs are engineered from the ground up with an innovative vision that started with a blank slate and ended with a solution that has the lowest Effected Projected Area (EPA) in our portfolio. The G2 is the first optimized frame specifically designed to not only support today’s 4G requirements, but also the future evolution of the LTE architectures.
D-CLASS Jumpers from CommScope – Tested for Dynamic PIM
Publish Date: September 28, 2016

While most manufacturers test their jumpers for PIM caused by static factors, CommScope’s SureFlex D-CLASS jumpers are also tested for PIM caused by dynamic factors. SureFlex D-Class jumpers are available with the latest 4.3-10 series connectors or traditional DIN connectors to meet any site requirement.
Smaller. Lighter. Lower PIM. 4.3-10 connectors by CommScope.
Publish Date: September 28, 2016

The smarter way to connect with your network. When surging capacity demands require you to deploy smaller and more discrete antennas or ones with a greater number of ports, turn to the new CommScope 4.3-10 connector. Its smaller size translates to a lower weight and thus reduced tower load, and its reduced footprint accommodates smaller antennas and a greater number of ports, all while significantly improving PIM consistency. And its advanced design minimizes torque, delivering a high degree of contact certainty. We offer the 4.3-10 connector in two styles: Reduced-torque version: ideal in the outdoor plant space Quick lock (push) version: snaps into place; ideal in the indoor DAS space Additionally, we manufacture a complete portfolio of products featuring new 4.3-10 connectors, including antennas, filters, combiners, jumpers, low-PIM adapters, feeders and DAS solutions.
PowerShift™ the industry’s first intelligent, plug-and-play dc power supply
Publish Date: September 28, 2016

Upgrading to LTE is increasingly expensive, but it doesn’t have to be. PowerShift gives you back the balance of power by delivering the most efficient voltage to your RRUs in real time automatically—regardless of power supply, distance, conductor size or RRU power requirements. Contact your local CommScope representative today to learn more.