Home > Product > Antennas > Pressurization > Dryline® Sahara Dehydrators
Share |
Dryline® Sahara Dehydrators

DryLine Sahara Dehydrators from CommScope:
The Smart Choice for the Broadcast Industry

A solution built for your unique challenges.

Broadcast networks traditionally rely on high-maintenance, high-cost pressurization and drying technology solutions to keep their networks operating at peak efficiency. But now, theres an alternative to expensive nitrogen- and desiccant-based systems that can save you money, time and hassle.

Introducing the DryLine Sahara Series.

Unlike other systems, Sahara delivers exceptional, high-volume performance ideally suited to the unique challenges facing the broadcast industry. Its patented membrane-based design constantly exchanges the air within your system, without frequent nitrogen or silica replacements.

Sahara is the smart choice by every measure:

  • Cost. Apart from removing the need for costly tank and silica element replacement, Sahara also reacts intelligently to changing conditions within your system it only runs when its needed, reducing energy costs and extending compressor life by 100%.
  • Performance. Saharas enhanced range lets it service up to 1,100 cubic feet, so its up to the challenge of high-volume broadcast systems.
  • Size. Sahara is 80% smaller than the now obsolete MT2000, the only comparable membrane-based system on the market. Its lightweight and quiet, so it can be placed on the floor, a bench, a shelf or anywhere its needed even in worker-occupied spaces.
  • Reliability. Sahara is virtually maintenance-free and its membrane is rated to last for the life of the unit. Plus, Sahara is backed by a 3-year, 3,000 hour warranty from CommScope, the most reliable partner in the business.

Sahara vs. MT2000 (discontinued) Product Specifications

MODEL LINE PRESSURE ALARM TYPE POWER CURRENT

SAHARA2

14.0 34 kPa (2.0 5.0 psi)

Summary

206/240 Vac 10% 50/60 Hz

925.0 W

SAHARA2A

14.0 34.0 kPa (2.0 5.0 psi)

Discrete

206/240 Vac 10% 50/60 Hz

925.0 W

MT2000-32325

14.0 41.0 kPa (2.0 6.0 psi)

Discrete

208 240 Vac 10% 60 Hz

1708.0 W

MT2000-32326

14.0 41.0 kPa (2.0 6.0 psi)

Discrete

208 240 Vac 10% 50 Hz

1708.0 W

Sahara is the solution your broadcast system needs. Download the brochure now.

CommScope: the innovation that delivers better solutions.

CommScope is the trusted partner of the worlds most important networks because we never stop creating solutions that make a real difference. With our DryLine dehydrators and in every solution we offer, innovation is what sets us apart and what sets our partners apart from their competition. Custom solutions with a focus on innovation thats the CommScope way.

Lets reinvent the way our networks operate.

Lets have a conversation. For more information contact your local CommScope Sales Representative or call +1-800-255-1479 (Toll Free).

 
Blog | Contact Us | Careers | My CommScope | Support | Terms of Service | Follow us on: CommScope on Twitter CommScope on LinkedIn
CommScope
FEEDBACK