Mojave is the newest addition to the family of DryLine pressurization equipment. With an advanced, automatic dehydrating membrane, and maintenance-free design, Mojave provides a superior alternative to bottled nitrogen gas and desiccant dehydrators, especially at remote sites.
Specifically designed for systems with volumes from 42.5 to 1700 liters (1.5 to 60 cubic feet), Mojave optimizes the performance and profitability of todays low-to-medium volume cellular, broadcast, and TMW systems.
To view eCatalog information/specifications, click the model numbers below:
Model Numbers
Line Pressure
Alarm Type
Power
Current
MOJAVE1
2.0 5.0 psig
Summary
115 Vac (60 Hz)
AC
MOJAVE1-24
24 Vdc
DC
MOJAVE1-48
48 Vdc
MOJAVE1A
Discrete
MOJAVE1A-24
MOJAVE1A-48
MOJAVE2
240 Vac (50/60 Hz)
MOJAVE2A
When it comes to protecting the enormous investment you have in your transmission line system theres a lot to think about. Andrew makes it easier with a single pressurization/dehydration solution that is so reliable and efficient youre free to focus on bigger issues. Now, when you think about protecting your transmission line system, just think DryLine Mojave and well take care of the rest.
For more information on how the DryLine Mojave series of pressurization systems can help improve your network performance and profitability, contact your local Andrew Sales team member.
Power options, alarm options, and a variety of mounting options enable you to configure the Mojave to meet your specific needs.