Extensive Testing of Your CommScope Integrated Cabinet Solutions
All solutions undergo extensive environmental testing and system qualification by CommScope Laboratories based on expected worst-case conditions to help provide trouble-free field installation and performance. Our cabinets are subjected to the environmental tests outlined
by Telcordia GR-487 Issue 2 or by customer specified qualification plans.
CommScope's complete testing facilities provide in-depth performance understanding
and rapid testing of new designs. This extensive testing provides assurance
that CommScope's cabinet systems meet specified applications and performance needs.
Impact Resistance
Battery Ventilation
Acoustical Noise Suppression
Door Restrainer Strength
Electromagnetic Compliance
Shock/Drop
Transportation Vibration
Weather Tightness
Seismic Vibration
Ground Current Capacity
Paint Adhesion
Lifting Detail Strength
Water Tightness
Wind Driven Rain
Fire Resistance
Thermal Performance
Wind Resistance
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
The 53E cabinet is an outdoor enclosure with
a capacity of up to 1024 lines. A cross-connect provides 1040 protected feeder
(equipment-side) lines and 1560 distribution (subscriber-side) lines. In
addition, this cabinet houses the AC power interface, rectifiers, ringing
generator, standby batteries, and a fiber splicing panel for a complete integrated
solution.
Specifications:
Outside Dimensions
2060W X 1750H X 500D mm
Rack Mounting Space
2 @ 1200 mm
Rack Width
ETSI standard
Operating Temperature
-45°C to 55°C
Max Battery Reserve
270 Amp-Hrs at 48V DC
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
CommScopes largest cabinet, the 82G provides 315 of vertical rack space, 5000 watts of cooling capacity and 840 Amp-Hrs (at +24V DC) of battery reserve for your largest applications. Typically used for xDSL, fiber hub and fiber extension using any vendors electronics.
CommScope 82-Type cabinets include:
Enhanced Cooling CommScope Heat Exchanger: for dense electronic
systems/high traffic rate applications and extends battery life (reducing
costs).
Superior Sealing and Shielding Design: provides exceptional EMI
shielding and protects electronics from humidity, dust and rain for improved
circuit pack life.
New Efficient, Effective Compartmentalized Design: for increased
vertical rack space, AC power panel and splice compartments in end chambers
and separate under cabinet battery compartment.
A New Look With Increased Durability: for greater resistance to
weather, fire and vandalism.
Reliable: extensive testing and qualification by CommScope laboratories
to meet all Telcordia GR-487 or equivalent industry standards.
Specifications:
Outside Dimensions
132.5W X 75H X 41D
Cooling Capacity
5000 Watts
Rack Mounting Space
6 @ 52.5 inches
Rack Width
23 inches
Max Battery Reserve
840 Amp-Hrs at +48V DC*
* Based on the IR125 type batteries
For more information, please contact your
CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
The 82D cabinet increases vertical rack space
to 210, higher cooling capacity and greater battery reserve than the 82A
cabinet, offering an increase to 480 Amp-Hrs (at +24V DC). Applications typically
include xDSL, fiber hub/ fiber extension using any vendors electronics.
CommScope 82-Type cabinets include:
Enhanced Cooling CommScope Heat Exchanger: for
dense electronic systems/high traffic rate applications and extends battery
life (reducing costs).
Superior Sealing and Shielding Design: provides
exceptional EMI shielding and protects electronics from humidity, dust
and rain for improved circuit pack life.
New Efficient, Effective Compartmentalized
Design: for increased vertical rack space, AC power panel and splice
compartments in end chambers and separate under cabinet battery compartment.
A New Look With Increased Durability: for
greater resistance to weather, fire and vandalism.
Reliable: extensive testing and
qualification by CommScope laboratories to meet all Telcordia GR-487 or
equivalent industry standards.
Specifications:
Outside Dimensions
89W X 75H X 41D
Cooling Capacity
3300 Watts
Rack Mounting Space
4 @ 52.5 inches
Rack Width
23 inches
Max Battery Reserve
480 Amp-Hrs at +48V DC*
Side Splice End Chamber, AC End Chamber and Separate Battery
Compartment
*Based on the IR125 type batteries
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
The 82A cabinet provides separate splice
and AC end compartments, more vertical rack space and greater battery reserve
than the 52-type cabinets. Applications typically include xDSL, fiber hub
and fiber extension using any vendors electronics.
CommScope 82-Type cabinets include:
Enhanced Cooling CommScope Heat Exchanger: for dense electronic
systems/high traffic rate applications and extends battery life (reducing
costs).
Superior Sealing and Shielding Design: provides exceptional
EMI shielding and protects electronics from humidity, dust and rain for improved
circuit pack life.
New Efficient, Effective Compartmentalized Design: for
increased vertical rack space, AC power panel and splice compartments in
end chambers and separate under cabinet battery compartment.
A New Look With Increased Durability: for greater resistance
to weather, fire and vandalism.
Reliable: extensive testing and qualification by CommScope
laboratories to meet all Telcordia GR-487 or equivalent industry standards.
Specifications:
Outside Dimensions
65W X 75H X 41D
Cooling Capacity
2300 Watts
Rack Mounting Space
2 @ 52.5 inches
Rack Width
23 inches
Max Battery Reserve
360 Amp-Hrs at +48V DC*
Side Splice End Chamber, AC End Chamber and Separate Battery
Compartment
*Based on the IR125 type batteries
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
Upgrade kits for Heat Exchanger, electronics compartment, DC Distribution Module and Cabling
Factory installed alarmed doors, cooling system controllers and power system
controllers provide constant integrated system monitoring and send an indication
of the system status back to a central location
Accommodates various manufacturers batteries
Output capability of up to 24kW DC power
Can provide immediate battery reserve, providing uninterrupted service
to your customers
Battery life is significantly improved due to our patented Enhanced Cooling
System
Hydrogen ventilation better than industry requirements
Specifications:
Outside Dimensions
31W X 66H X 33D
Capacity
To 24kW of +24V DC
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
Our 66EC Cabinets have been designed for wireless cell sites.
There are a variety of cabinets available in this family to fit your specific
needs in every corner of the globe.
Features and Benefits:
Reliability: Immediate
DC battery reserve is available in the event of an AC power failure, providing
uninterrupted service to your customers.
Savings: Our enhanced cooling system can extend the life of your
batteries up to two times that of traditional cooling methods, helping to
save replacement costs.
Safety: All cabinet doors are alarmed and connected to integrated
system monitoring to warn of unauthorized entry, keeping installations safe
and secure.
Monitoring: The factory-installed CPS Alarm & Control Unit provides
constant integrated system monitoring and sends an indication of system status
to a central location.
Protection: All materials used for cabinet construction are chosen
for their high quality and durability, providing the protection needed in
harsh outdoor applications.
Flexibility: The cabinets can accommodate various manufacturers
batteries.
Specifications:
Outside Dimensions
31W X 66H X 30D
Capacity
To 6.5kW of +24V DC
Battery Reserve
1.2 hours at 6.5kW
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.
CommScopes EV Series of Enclosures provide
a flexible solution to house your electronics, securely and safely. The basic
model comes equipped with our standard cooling system and is easily field
upgradeable to include a heat exchanger for higher power requirements or
more extreme temperature environments. Designed for CE certification, the
enclosures can accommodate a range of Power, Battery, or electronics for
an outdoor environment, in a highly cost competitive manner.
EV48-1: Provides a separate electronics compartment with 22" of
vertical rack mounting space and a battery compartment with (1) shelf for
your battery backup needs.
EV48-2: Provides a separate electronics compartment with 30" of
vertical rack mounting space and a battery compartment with (2) shelves for
your battery backup needs.
EV-BC: For additional battery backup, enclosures are available with
the same footprint for respective configurations.
Features and Benefits:
Cabinet walls comprised of 2.29mm (.090) thick corrosion resistant aluminum
Cabinet walls with ducts for heat transfer
Bay fan unit & Controller included
Separate battery compartment for short-term battery reserve
Front access
Battery cabling for shelf included
Cable entry/exit from the front-bottom of the cabinet
One continuous front door for both electronics & battery sections
Three (3) latches for the front door
Front door with duct for heat transfer
Optional heat exchanger available
Air vents for hydrogen ventilation
Designed for CE certification
Specifications:
Outside Dimensions
26W X 48H X 26D
EV48v1
EV48v2
31W X 66H X 30D
Rack Mounting Space
EV48v1
22 inches
EV48v2
30 inches
Rack Width
23 inches
19 inch and ETSI configurations available with adapter brackets
For more information, please contact your CommScope Sales Representative, click Contact
Us, or call Cabinet Customer Service at 1-800-422-2638.