Home > Product > Coverage and Capacity > Fiber Distributed Antenna Systems for Indoor and Outdoor – ION™-Series
Fiber Distributed Antenna Systems for Indoor and Outdoor – ION™-Series

ION-M SeriesION™-M Series

ION-M Series is a robust high power-density fiber-based distributed antenna system (FDAS) with Radio over Fiber technology) that offers outstanding performance in both indoor and outdoor environments. Typical applications range from coverage of the central business districts to underground, rail, tunnel, and high rise coverage.

Features of the ION-M Series

  • Bidirectional amplification of signals between multiple mobiles and the base station
  • Standard WDM (single fiber that transports UL and DL) and optional optical splitting to support up to 4 remote-units from a single master unit OTRx
  • Configurable for point-to-point, point-to-multipoint, and network redundancy
  • System transports multiple carriers, multiple technologies, and multiple frequencies simultaneously. Supporting single-band, multi-band and even multi-sector remote units
  • Multiple extension option for field upgrade to additional frequency bands or additional sectors
  • Wide bandwidth - 380 to 2700 MHz
  • 802.11 WLAN and 802.16 WiMAX compatible
  • Centralized and flexible radio network interface
  • Compact, sealed remote units rated to IP67 require no additional housing or special treatment for outdoor use
  • Alarming via different means: SMNP interfaces for X.733, SMS, or dry contact alarming
  • Full integration into Andrews standard OMC A.I.M.O.S with data backhaul circuit switch or packet data connections
ION-M Master Unit for up to 124 optical links
ION-M Master Unit for up to 124 optical links

ION-M miniMaster plus for up to 3 subracks
ION™-M miniMaster plus for up to 3 subracks

ION-M M cabinet for single- and multiband applications (3*20W or 40W)
ION™-M M cabinet for single- and multiband applications (3*20W or 40W)

ION-M Q cabinet for single- and multiband fan- or fan-less applications
ION™-M Q cabinet for single- and multiband fan- or fan-less applications

ION-M S cabinet for single- and multiband fan- or fan-less applications. Also to hang on a wire
ION™-M S cabinet for single- and multiband fan- or fan-less applications. Also to hang on a wire

ION-M L cabinet for single band fan-less applications at 10W RF power
ION™-M L cabinet for single band fan-less applications at 10W RF power

Components

  • Master Unit:
    • Interfaces to the base station via RF cables, to remote units via optical fiber, and to the network management (A.I.M.O.S.) via a wireless modem, wireline modem or LAN connection
    • Modular to support any configuration up to 124 optical links to remote units
    • Easily changed from single-band/single-user system to multi-band/multi-user

  • miniMaster plus:
    For smaller installations, the MMC plus controller unit is a tailored cost- and space- optimized solution when sophisticated control and supervision functions are not required. The MMC plus controller provides up to three optical interfaces as well as one power supply in a single three HU (height unit) 19-inch rack. Up to three subracks with integrated power supply can be added

  • Remote Units:
    • ION™-M remote units are available in single- or multi-band and micro or macro RF power classes. Guaranteeing a safe investment, all single- and multi-band units can be extended in the field to handle additional frequency bands and services. Highefficiency MCPA technology empowers the remote units for multi-carrier and multi-user applications. The remote units support WLAN (wireless local area network) and WiMAX (worldwide interoperability for microwave access) services through a transparent channel, while optional test heads monitor antenna signals and deliver reliable performance data in neutral host scenarios

Options

UPS - Uninterruptible Power Supply provides high quality AC power for electronic equipment loads, especially for outside repeater systems to give continuity of electrical power for at least 20 minutes up to 8 hours when commercial AC source fails or degrades from overload, surges, or spikes.
  • BBU - Battery Backup Unit is used in the master unit to operate the controller and the modem for 10 minutes up to 8 hours to maintain control over the system and proceed problem root-cause finding even when the master site power is down.

  • Redundancy - Various redundancy options from redundant power supply to power amplifier and optical modules to full redundant systems with 2 remote units and 2 fiber links running in redundancy configuration.
  • CPD - Channel Power Detector is a test-head inside the remote unit that give exact downlink power per band and channel (rms) measured directly at the antenna port – It includes also VSWR measurement. Alarming is possible on VSWR and downlink power high and low levels.

  • UMR - Universal Measurement Receiver is a test-head inside the remote unit that give exact downlink power (RSSI) per band and channel, Ec/No, pilot-power and pilot and signalling decoding for AMPS, CDMA, GSM, DCS, UMTS, WiMAX. The measurements are for downlink and uplink and it provides also traffic statistics in uplink. It includes also VSWR measurement. Alarming is possible on VSWR and downlink power high and low levels.

  • CSO - Cable Supervision Option is used in systems that feed radiating cable. It injects a pilot signal at the output of a remote unit and checks whether this pilot is received on the other side of the cable at the input of the next remote-unit. By this its easy to detect a lose of broken cable.

ION™-M Application Examples:

ION-M Application Examples

The ION™-Ms available performance margin, the optical link budget, and the system flexibility allows to built up various network configurations. Regarding the link between master unit and remote unit, it is possible to configure the system according to the following methods:

  • Point-to-point connection
  • Star configuration
  • Daisy-chain configuration

A sector (BTS/Node B port) can be assigned to a single remote unit, a single optical link (maximum four remote units), or multiple remote units. The criteria for the number of remote units assigned to a sector, is mainly determined by the maximum raise of noise power acceptable at the BTS/Node B.

Because of MCPA (multi-carrier power amplifier) technology, the ION™-M series is ideally suited for multi-carrier (multi-user) wide-band applications. But it also supports high reliability networks such as GSM-R or TETRA with multiple redundancy scenarios on equipment or network level.

ION-M multi-user city coverage
ION™-M multi-user city coverage

For more information, email us: Contact Andrew/CommScope.

 
my commscope | events | careers | technical support | investor relations | citizenship | news | sitemap | contact us