RF Booster Systems
80% of the worlds indoor distributed antenna systems are either entirely passive or utilize boosters. Andrew Solutions
has long been in the
market and is very competitive in the optical distribution area (a direct competitor
with passive distribution). These systems are used for very large area coverage
due to the low loss nature of optics. Andrew Solutions also has a complete line of RF
Repeaters which, along with base stations, are used to feed both active and
passive systems. These systems are typically smaller when they are entirely
passive due to the high loss nature of coaxial cable.
ACBx33-LC Cable Booster
The Andrew Solutions
Cable Booster (ACB) is a bi-directional,
multi-carrier amplifier used to compensate for RF loss in passive Distributed
Antenna Systems (DAS).
The ACB from size, price, power consumption, setup,
and remote control is state-of-the art. Besides, the Andrew Solutions Cable Booster is favorably
positioned in both cost and quality competitive markets like Asia and
Western Europe.
The Andrew Solutions ACB is designed to meet the mid to large buildings
in the most cost effective manor possible. This solution will become more and
more viable due to two factors.
- Coaxial cable requires less technical skill to deploy.
As more indoor coverage requirements occur in the developing regions of the
world, there is more and more need for indoor boosters vs. fiber optics.
- As higher and higher frequency bands are used, loss from
coaxial cable increases and as more complex modulations schemes are developed
for high speed access, greater signals strength is mandatory.
Both factors drive the need for enhancement devices
such as boosters, particularly for systems that were previously installed and
designed for lower frequencies (800-900 MHz).
ACBx33-LC Advantages:
ACBx33-LC Cabinet |
Designed for enhancing of signals
from multiple base stations for indoor Distribution Antenna Systems (DAS)
- Reduced
dropped calls and lower mobile transmission power
- Very
high cost savings and almost no service and maintenance costs (MTBF > 400.000
hours)
- Ideal
for migration from 2G to 3G (e.g. from GSM to EDGE where a higher signal
strength is mandatory)
- Multi-technology,
multi-carrier across the entire band (i.e. UMTS900 and GSM900 can be transmitted
simultaneously with 2W composite)
- Remote monitoring via data-interface
- 3GPP, GSM05.05, and FCC approved
- Wall and ceiling mounting possible
- Passively cooled
- +33 dBm output power
- Low prize AND state-of-the-art solution
| |
ACB2133-LC |
ACB1933-LC |
ACB1833-LC |
ACB1733-LC |
ACB933-LC |
ACB8533-LC |
ACB8033-LC |
| Frequency |
UMTS2100 |
PCS1900 |
GSM1800 |
AWS1700 |
(E)GSM900 |
AMPS850 |
LMR800 |
| Downlink
Power |
1x33dBm 2x30dBm |
1x33dBm 2x30dBm |
1x33dBm 2x30dBm |
1x33dBm 2x30dBm |
1x33dBm 2x30dBm |
1x33dBm 2x30dBm |
1x33dBm 2x30dBm |
Uplink
Power |
1x10dBm 2x7dBm |
1x10dBm 2x7dBm |
1x10dBm 2x7dBm |
1x10dBm 2x7dBm |
1x10dBm 2x7dBm |
1x10dBm 2x7dBm |
1x10dBm 2x7dBm |
| Bandwidth |
60MHz |
65MHz |
75MHz |
35MHz |
35MHz |
25MHz |
18MHz |
| Gain |
35dB |
35dB |
35dB |
35dB |
35dB |
35dB |
35dB |
Range Adjustment |
20dB |
20dB |
20dB |
20dB |
20dB |
20dB |
20dB |
ACB Application Example
The Andrew Solutions ACB can be positioned in cascaded, star-, or
distributed configurations.
Uninterruptible
Power Supply (UPS)
The Andrew Solutions Uninterruptible Power Supply (UPS) provides high quality ac power
for electronic equipment loads, especially for outside repeater systems.
- Continuity
of electrical power for at least 20 minutes up to 8 hours, within the defined
limits and without interruption, when commercial ac source fails or degrades
from overload, surges, or spikes
- Hot
swap battery replacement for easy, fast maintenance
For more information, contact Andrew Solutions.