Home > Product > Coverage and Capacity > RF Repeater Systems
RF Repeater Systems

RF Repeater Systems

Node City viewFor indoor and outdoor coverage solutions, Andrew Solutions provides a full line of pico and micro class off-air RF enhancers and macro class off-air digital Nodes, both called repeaters. Designed as primary infrastructure, Andrew Solutions repeaters are also ideal for any phase in deployments where cost, coverage, and quality must be enhanced and optimized.

Repeaters provide RF signals for wide area coverage through antennas. All Andrew Solutions RF enhancer products are self-diagnosing, self-adaptive, and virtually maintenance free.

Node X Series repeaters for outdoor application enable high quality voice and high speed data service in areas where it was previously not available. Furthermore the digital Node X repeater removes antenna-to-antenna isolation problems through its ICE (Interference Cancellation Equipment) feature which is mandatory to achieve high output power when donor and coverage antenna(s) are close to each other. Additionally the Node X rates QoS measurement statistics, and exacts setups through an integrated measurement receiver (signal decoder).

The digital multi-band Node A RF Enhancer with its multi sub-band frequency selection in combination with a passive distribution system enables high quality voice and high speed data service in larger buildings where it was previously not available.


The digital multi-band Node A RF Enhancer

 

miniRepeaterThe MRx18 miniRepeater is a very small sized and cost-effective bi-directional indoor amplifier used to enhance signals between a mobile and a base station. For medium sized areas such as offices, shops and basements the MRx18 miniRepeater is the ideal solution.

 

All of our RF coverage system products can be integrated into Andrew Solutions A.I.M.O.S.

 

Repeater Node X Node A MRx18
Power Class Micro/Marco Micro/Marco Pico/Micro
Band Single Multi (up to 4) Single/Dual
Frequency 380-2170 MHz 380-3600 MHz 800—2170 MHz
Typical Architecture

Directional donor antenna with low beamwidth, and coverage antenna(s) installed on one pole

Directional donor antenna with low beamwidth. Coverage antenna(s) or DAS system

Directional donor antenna with low beamwidth. Coverage antenna(s) or DAS system

Application Examples Repeaters for sector replacement, dense urban environments, tunnels, canyons, building tops, rural cell extensions, hole filling, and highway applications. Repeaters for indoor and small outdoor coverage applications such as skyscrapers, convention centers, shopping malls, and tunnels Repeaters for medium sized areas such as offices, shops, and basements.

For more information, email us: Contact Andrew Solutions.

Node X RF Enhancers
Andrew Solutions "off-air" digital Node repeaters bring coverage and capacity into large a...
Node A RF Enhancer
Andrew Solutions digital supports up to four separate frequency...
MRx18 miniRepeater
The Andrew Solutions is a bi-directional amplifier used increase signal strength b...
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us