Tailoring a GeoLENs solution to your environment
The flexibility inherent in the GeoLENs solution enables you to customize a location-enabling system based on your specific broadcast environment: IP, SUPL, GSM, LTE, UMTS/WCDMA, individually or in any combination. Scalable and future-proof, GeoLENs grows with your network, adapting as new locating technologies and broadband protocols.
Based on your unique broadcast environment and location needs, Andrew can design, install, and support a customized solution that maximizes your revenue and service potential while minimizing your CAPEX and OPEX levels.
Select your environment to see the recommended GeoLENs solution:
Recommended GeoLENs Solution for Indoor Environments
Nearly 60% of all wireless calls originate or terminate from indoor locations such as office buildings, shopping malls, airports, hospitals, and sports arenas. For wireless operators and facility owners looking to take advantage of the demand for location-based services, that’s an opportunity and a challenge. Now CommScope provides the solution: GeoLENs Indoor.
What is it?
- GeoLENs Indoor enhances caller location reliability and accuracy when other location technologies are compromised, such as when wireless callers are inside of structures or in “urban canyons”.
- GeoLENs Indoor can locate a target mobile to within a few meters. In multi-story buildings, it can locate callers to specific floors.
- GeoLENs Indoor is an overlay location solution that integrates with existing Distributed Antenna Systems (DAS) or wireless repeater systems. It can also be deployed with its own dedicated antennas.
- GeoLENs Indoor works with any handset without modification.
- GeoLENs Indoor produces high-accuracy caller locations when GPS and other wireless location methods can’t.

GeoLENs Indoor consists of:
Indoor Location Server (ILS)
- Central control unit for systems of up to 3,000 remote Proximity Detection Units (PDU).
- High availability redundant architecture using COTS central servers and routers.
- GUI for operations and administration (OAM) and to monitor and control system performance.
Proximity Detection Units (PDUs)
- Radio signal sensors distributed across the area of interest to detect mobile transmissions.
- Support 2G and 3G networks and multiple bands (850/900, 1800/1900 and 2100 MHz).
- Two versions available:
- Version one can locate a mobile in up to 12 location zones and is frequency agile across all cellular and PCS bands.
- Version two can locate a mobile in up to 18 location zones [6 zones per frequency band (900/1800/2100 MHz)].
- PDUs connect to the ILS via TDM or Ethernet.
How does it work?
- ILS (the system control unit) is requested to find a target mobile.
- ILS can receive location requests from BSCs (over Lb), RNCs (over Iupc), or SMLCs (over Lbis).
- Target mobile must be in an active session (i.e. non-idle) with the wireless network in order to be located.
- ILS tasks the appropriate PDUs to detect and measure the target mobile’s signal.
- ILS uses information received in Step 1 to determine which PDUs to task.
- PDUs detect and measure the target mobile’s signal and send the measurements to the ILS.
- Existing RAN backhaul is typically used to connect ILS with its PDUs.
- ILS applies proprietary proximity detection algorithms to determine the zone in which the target mobile is located.
- A zone is the coverage area of the antenna that feeds into a PDU port.
- ILS provides pre-provisioned location information for the zone to the entity that initiated the location request over Lb or Iupc.
Recommended GeoLENs solution for GSM systems
Andrew's GeoLENs solution for GSM systems pairs a full-featured SMLC (Serving Mobile Location Center) with a GMLC (Gateway Mobile Location Center) to give you the flexibility and speed that today's evolving GSM systems demand.
Locating Technologies Supported:
- A-GPS
- A-GPS Hybrid
- A-GPS SUPL1
- Cell ID
- MLDC
- MREL
- NMR/NPL
- TA/NMR
- U-TDOA
1 For systems looking to deploy in a Secure User Plane environment and take advantage of A-GPS SUPL locating technology, Andrew recommends the GeoLENs SUPL Locating Platform (SLP)
SMLC (Serving Mobile Location Center)
- Provides overall positioning coordination, and interacts with MS, MSC, BSC and various positioning methodologies when necessary
- Control Plane Location
- Triggers A-GPS measurements for higher accuracy and interfaces to A-GPS Reference Network data feed
- Supports MS-Based and MS-Assisted A-GPS for GSM/GPRS/EDGE, iDEN
- Applies handset-based and network-based locating methods including A-GPS, Timing Advance/Network Measurement Reports, Cell/Sector ID
- Interfaces with operator network to extract measurement data required for position calculation processes
- Can be combined with GMLC, SAS, SLP, etc. on single equipment platform
GMLC (Gateway Mobile Location Center)
- Controls and authenticates requests for a subscribers location from applications
- Coordinates transformation of position information into latitude and longitude that is handed off to an application or PSAP
- Interfaces to MSC and HLR to query for Cell ID positioning, allowing for cost-effective low accuracy solution
- Interfaces to Public Safety Answering Points (PSAPs) or other Emergency/Public Safety Authorities for E9-1-1, E-1-12, etc.
- Supports standards-based interfaces
- 3GPP/GSM Lb interface
- Mobile Location Protocol (MLP) for location services and European 112 emergency interface
- J-STD-036 for E9-1-1 Phase 2 in the U.S.
- Can be combined with SMLC, SAS, SLP, etc. on single equipment platform
Recommended GeoLENs solution for IP networks
With a GeoLENs IP solution, you can location-enable your internet-based network quickly and affordably and immediately begin supporting all location-sensitive applications for your customers. All it takes is the GeoLENs Location Information Server (LIS). It can be deployed in a variety of broadband networks including enterprise, DSL, and cable, wired or wireless.
Locating Technologies Supported

LIS (Location Information Server)
- Technology-independent interface that enables any IP-enabled device to obtain location information.
- Uses the Internet-based HELD (HTTP Enabled Location Delivery) protocol, to fulfill location requests for devices inside its administrative domain.
- Able to acquire location measurements and parameters from the network using native query interfaces and the TIA defined FLAP standard.
- For commercial applications as well as those using i2/i3/ECRIT emergency network architectures.
Recommended GeoLENs solution for LTE systems
For your emerging technologies such as 4G and LTE, GeoLENs has you covered with a comprehensive location-enabled solution that is fast, accurate, and scalable. At its heart is the GeoLENs e-SMLC (e-Serving Mobile Location Center) and GMLC (Gateway Mobile Location Center) designed to give you the throughput you need.
Locating Technologies Supported:
- A-GPS
- A-GPS Hybrid
- A-GPS SUPL1
- Cell ID
- MREL
- NMR/NPL
- O-TDOA
- TA/NMR
- U-TDOA
1 For systems looking to deploy in a Secure User Plane environment and take advantage of A-GPS SUPL locating technology, Andrew recommends the GeoLENs SUPL Locating Platform (SLP)
E-SMLC (E-Serving Mobile Location Center):
- 3GPP compliant SLs interface support
- Supporting enhanced cell, time-of-arrival, and UE-based and UE-assisted AGPS location determination technologies as standards emerge.
- It will be supportable as a software upgrade on existing Gen4 MLC deployments
- The E-SMLC can co-reside on the MLC with SAS, SMLC, and GMLC functionality
GMLC (Gateway Mobile Location Center)
- Controls and authenticates requests for a subscribers location from applications
- Coordinates transformation of position information into latitude and longitude that is handed off to an application or PSAP
- Interfaces to MSC and HLR to query for Cell ID positioning, allowing for cost-effective low accuracy solution
- Interfaces to Public Safety Answering Points (PSAPs) or other Emergency/Public Safety Authorities for E9-1-1, E-1-12, etc.
- Supports standards-based interfaces
- 3GPP/GSM Lb interface
- Mobile Location Protocol (MLP) for location services and European 112 emergency interface
- J-STD-036 for E9-1-1 Phase 2 in the U.S.
- Can be combined with SMLC, SAS, SLP, etc. on single equipment platform
Recommended GeoLENs solution for UMTS/WCDMA systems
The recommended nodes to location-enable your UMTS/WCDA network are the GeoLENs GMLC (Gateway Mobile Location Center) in conjunction with a GeoLENs SAS (Stand Alone SMLC).
Locating Technologies Supported:
- A-GPS
- A-GPS Hybrid
- A-GPS SUPL1
- Cell ID
- MLDC
- MREL
- NMR/NPL
- O-TDOA
- Round-Trip-Timing
- U-TDOA
1 For systems looking to deploy in a Secure User Plane environment and take advantage of A-GPS SUPL locating technology, Andrew recommends the GeoLENs SUPL Locating Platform (SLP)
GMLC (Gateway Mobile Location Center)
- Controls and authenticates requests for a subscribers location from applications
- Coordinates transformation of position information into latitude and longitude that is handed off to an application or PSAP
- Interfaces to MSC and HLR to query for Cell ID positioning, allowing for cost-effective low accuracy solution
- Interfaces to Public Safety Answering Points (PSAPs) or other Emergency/Public Safety Authorities for E9-1-1, E-1-12, etc.
- Supports standards-based interfaces
- 3GPP/GSM Lb interface
- Mobile Location Protocol (MLP) for location services and European 112 emergency interface
- J-STD-036 for E9-1-1 Phase 2 in the U.S.
- Can be combined with SMLC, SAS, SLP, etc. on single equipment platform
SAS (Stand-Alone Serving Mobile Location Center):
1 For systems looking to deploy in a Secure User Plane environment and take advantage of A-GPS SUPL locating technology, Andrew recommends the GeoLENs SUPL Locating Platform (SLP)