Home > Product > Location Systems > System Platform
System Platform

GeoLENs™ System Platform Winner of 2 Integral Energy Illawara Business Awards!

Access multiple location technologies and multiple nodes for a high-performance scalable mobile location solution.

  • GeoLENs MLC (Mobile Location Center) provides a single platform for all mobile location system functional elements (SMLC, eSMLC, GMLC, SAS, SUPL, LIS).
  • GeoLENs LMU (Location Measurement Unit) are installed at selected base stations to measure certain signal characteristics used in some methods of network-based location calculations.
  • GeoLENs LIS (Location Information Server) can be deployed in access networks ranging from enterprise, DSL, cable and other wired and wireless broadband access types to provide the location of any device connected to an IP network.

Emergency response, assisted navigation,child location, fleet tracking. In today’s wireless market, fast and accurate mobile location is no longer considered a luxury, offered only by a select group of premium 3G or 4G networks. It is a core feature that end-users expect, and one that operators must deliver if they are to remain competitive. Easier said then done.

There are as many as a dozen or more mobile location technologies in use today. Each has specific advantages over the others for a given situation. Depending on network variables such as terrain, target location, and population density, the optimal mobile location solution may require a combination of technologies. Only one Mobile Location Solution can bring them all together consistently, accurately, and seamlessly—the Andrew GeoLENs (Geo-Location Enabled Network solutions). 

GeoLENs is a single stand-alone solution that integrates with your network’s existing architecture and allows you to take advantage of multiple location technologies. It also interoperates with a variety of network platforms to conform to critical industry standards. And capacity is scalable, so you never have to invest in more than you need.

The system’s open architecture enables it to accommodate technologies that have yet to be fully developed. Adding new technologies as they become available is as easy as making a simple software update. So you won't have to add, replace, or revamp hardware or manage complex, piecemeal configurations no matter how much your system grows.

GeoLENs™ System Platform—Mobile Location Center (MLC)
GeoLENs™ Mobile Location Center—MLC GeoLENs™ MLC can location-enable wireless networks of all kinds for applications suc...
GeoLENs™ System Platform—Location Information Server (LIS)
GeoLENs™ – Location Information Server (LIS) The GeoLENs ISP LIS is a scalable platform that can accommodate small, medi...
GeoLENs™ System Platform—Location Measurement Unit (LMU)
GeoLENs™ – Location Measurement Unit (LMU) Location-sensitive services or applications, including Public Safety, each pr...
GeoLENs™ GSM System Features, SMLC, GMLC
GeoLENs™ GSM System Features : SMLC (Serving Mobile Location Center) Provides overall positioning coordination, and inte...
GeoLENs™ UMTS/WCDMA System Features
GeoLENs™ UMTS/WCDMA System Features GMLC (Gateway Mobile Location Center) Controls and authenticates requests for a subs...
GeoLENs™ LTE System Features
e-SMLC (e-Serving Mobile Location Center): The eSMLC will provide the centralized serving l...
GeoLENs™ Secure User Plane—SUPL System Features (A-GPS, CID)
GeoLENs™ Secure User Plane—SUPL System Features: User Plane Location (SUPL) GSM/GPRS, UMTS/WCDMA, WiMax, LTE networks A-...
GeoLENs™ WiMAX System Features
WiMAX Location Server Conformant to WiMAX LBS Forum Architectural Definitions Support for...
GeoLENs™ IP Location System Features
GeoLENs™ LIS -- Speaking the Language of the Location-Enabled Network Andrew’s GeoLENs portfolio includes location produ...
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us