|
Andrew Remote Controller Unit |
||
|
Subsystem Interface Ports |
3 sets of RJ21 (TELCO) connectors with following total usage |
43 Dry contact ports (Closed/Open) |
|
16 Analog ports (8 0–60VDC and 8 0–20 ma. current) |
||
|
8 Form C relay output ports |
||
|
5 General Purpose 100 BASE-T Ethernet ports (RJ45) |
||
|
12 General Purpose Serial ports (6 RS-232, 2 RS-232/RS-485, 4 RS-485) |
||
|
2 USB 2.0 ports |
||
|
3 AISG compliant RET controller interface ports (not available on all models) |
||
|
PC Card Slot for wireless backhaul modem |
||
|
Dimensions |
Depth: 12 in. (35.6 cm.) |
|
|
Height: 1.75 in. (4.45 cm.) |
||
|
Width: 17.3 in. (44 cm.) |
||
|
Rack Mounting |
19 or 23 in. racks, (1-RU) |
|
|
Weight |
10.3 lbs (4.68 kg) |
|
|
Power Requirements |
Dual input (A/B feed) 24 VDC ± 20%, 48 VDC ± 20% |
|
|
115W (includes 75W for AISG) |
||
|
Environmental |
–22°F to +149°F (-30°C to +65°C) |
|
|
Certifications |
FCC/CA/AUS/NZ: |
|
|
NRTL (UL): |
||
|
European: |
||





OneBase
InSite™ Remote Cell Site Control and Monitoring Solution


OneBase InSite Central Management System (CMS)


The
OneBase InSite™ RF component is a stand alone unit mounted in or alongside a
standard base station transceiver (BTS) rack, and works with any original equipment
manufacturers BTS radio equipment. It can run site tests automatically according
to a schedule or in real-time via an Internet connection. InSite RF takes readings
on antenna feedline return loss, in both uplink and downlink frequency bands, pilot
power, and other site metrics and will notify radio frequency technicians via
alarms when performance is at or nearing sub-par levels.