Home > Product > Transmission Line Systems > Coaxial > Radiating Cable
Radiating Cable

RADIAX® Radiating Coaxial Cables

RADIAX RADIAX radiating coaxial cables solve wireless communication problems in confined areas by functioning as a continuous distributed antenna.

  • Carefully controlled slots in the outer conductor allow RF signals to be coupled from and into the cable uniformly along the entire length
  • Excellent tool where obstructions can cause RF blockage to point-source antennas and where multiple services are required
  • RCT series – optimized for specific frequency bands for single or dual-band RF systems
  • Coupled mode (RXL) series – for frequency bands from 50 MHz to 2.4 GHz
  • Plenum Rated (RXP) series – for use where fire codes require fire retardant cables: meet or exceed requirements of Underwriters' Laboratories, Inc. (UL) and the National Electric Code (NEC)

RADIAX Cable Accessories

Andrew Solutions offers a complete line of connectors, installation accessories, and passive devices for RADIAX cables.

  • Type N and 7-16 DIN connectors
  • Self-locking and standard hangar kits, hanger adapters, cable straps and ties
  • Dual band hybrid coupler combiners
  • 50 ohm loads/terminations
  • Signal taps/samplers
  • Dual band 2-way and directional couplers/unequal power splitters
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us