|
Invex.NxG™ i.Classic™ Chassis
The workhorse of the Invex.NxG family is the i.Classic chassis, able to deliver
the most comprehensive range of measurement tools and data available. i.Classic
chassis are modular and can be upgraded in the field for the lowest total cost
of ownership. i.Classic is available in a variety of form factors, each is capable
of supporting a large number of handsets and other devices such as scanners
and mobile data cards. With the ability to handle multiple device inputs and
run a complete battery of network tests, the i.Classic maximizes your productivity
and saves fuel.

Key Benefits:
- Provides benchmark, optimization, and network planning support for all
major wireless technologies including LTE, HSDPA, HSUPA, WCDMA, EDGE, GPRS, GSM,
EV-DO Rev A, CDMA2000®1X, and iDEN,.
- Captures voice quality (MOS) and packet data measurements for all wireless
technologies and can objectively gauge QoS levels against your competitors'.
- Integrates phones, data cards, digital receivers, and GPS in a single
log file simplifying data collection and expediting the identification and
resolution of network problems.
- Solution is fully scalable and upgradable (from 1 to >32 devices)
allowing expansion as test requirements increase.
- Conducts voice quality (MOS) testing with either PESQ 862.1 or Squad-LQ.
A variety of chassis models support from 4- to 8 CI, DCI, or RSSI receiver
modules and up to 2 digital scanning receivers. For optimum testing accuracy,
i.Classic chassis are also available that feature RF Isolation modules with
battery eliminators and external antenna connections for many handset models
and mobile data cards. The graphical user interface is intuitive and can be
customized with an unlimited number of user-defined workspaces and device configurations.
The Invex.NxG ILF log files are supported by leading post-processing applications
such as Actix Analyzer, Xceed Technologies' WindCatcher, and Qualitest's Gladiator.
The modular design of the i.Classic can be upgraded in the field, allowing
operators to add and share capacity quickly and easily.
 Invex.NxG
i.Classis systems are available in mulitple sizes and configurations to meet
specific testing requirements.
|