|
Multiple Operational Modes for Increased Productivity
The Invex.NxG™ i.Classic™, i.Drive™, and i.PC™ can each be deployed in a
variety of modes to achieve specific objectives.
- Network Optimization
- Network Benchmarking
- Network Integration
- Maintenance and Troubleshooting.
All Invex.NxG solutions feature a common engine that gathers data in a consistent
format but is easily translated based on your need. All modes support
testing across a range of technologies including CDMA/ CDMA2000® 1X/1xEV-DO,
IS-136, GSM/GPRS/EDGE, UMTS WCDMA, HSUPA, HSDPA and iDEN™. So you can
maintain, measure and optimize your network performance with one solution.
Optimization
Using Invex.NxG to optimize the network, the operator sees the network from
the subscriber’s perspective. Using an actual subscriber handset or software-controlled
test phone, the user can record and display detailed performance such as:
- Signal strength
- Bit or frame error rate
- Dropped calls
- Failed originations
- GPS location coordinates
- Layer-3 messages
When used as an optimization tool, Invex.NxG provides simultaneous voice
and data testing on 2G and 3G to 3.9G networks, all while recording subscriber
equipment and network independent measurements. The Optimization mode also enables
the user to detect neighboring cell sites/sectors and measure sources of internal
and external interference.
The i.Classic, when used to optimize a network can be used with up to two
digital scanning receivers and allows the simultaneous use of multiple handsets,
scanners, and mobile data cards.
Benchmark Mode
When used to benchmark a home network against a competing network, Invex.NxG*
can quickly compare network performance by collecting and displaying key performance
indicators from multiple mobile data cards, handsets, and scanners.
The Benchmark mode enables simultaneous voice and data testing for multiple
technologies while independent TCP/IP stacks allow for accurate measurement
of forward and reverse throughput for each 3G to 3.9G device.
The “user experience” or Perceptual analysis is carried out using Mean Opinion
Scoring (MOS) that enables users to benchmark voice quality from their own network
or competitive networks. Perceptual analysis utilizes PESQ 862.1 or Squad LQ,
real-time MOS scoring algorithms, to ensure accurate voice quality results.
With the ability to accommodate up to 16 devices per chassis, comprehensive
benchmarking takes less time and money.
* MOS is only available with the i.Classic and requires a fixed end Audio
Source & Record (ASR).
|