|
i.PC™ Solution
The
i.PC Measurement Solution harnesses the power, flexibility, reliability,
and widespread industry support of the Invex.NxG software in a package optimized
for a Windows laptop computer.
i.PC features a user-friendly task based interface that satisfies the requirements
of new users and seasoned RF professionals. It supports phones, mobile data
cards, wireless USB modems, digital scanners, and GPS receivers using the manufacturer’s
USB cables and drivers.
i.PC provides a suite of testing tasks to make collection of network performance
data fast and efficient, including AutoCall, Packet Data, SMS, MMS, i.Scan Digital
Scanner, SuperScripting, and In-Building tasks. A complete selection of displays
such as data summary, bar charts, state, map, and message windows, as well as
technology specific summary and scanner displays are available.
- Powerful Invex.NxG Graphical User Interface
- Simultaneous testing of multiple technologies recorded in a single log
file
- Data task scripting—including FTP, HTTP, Mail, and Connect tasks
- LTE, HSPA, WCDMA, GSM, EDGE, iDEN™, EV-DO, and CDMA2000®1X
technology support
- Produces standard Invex.NxG ILF log files supported by leading post-processing
applications
- Touchscreen marking of locations on floor plan scan with In-Building
option and standard tablet PC
- Support for one to three devices simultaneously—five or more with option
- Produces network data files for the Ethereal® or Wireshark®
Network Protocol Analyzer for viewing and analysis of TCP/IP packet information
Standard i.PC solutions include one technology, three
device connections, one standard and two data scripting capable. Data scripting
capable connections will support both voice and data. Additional device connections
or technologies may be added as an option. The notebook or tablet PC used to
run the i.PC software is not included.
|