Home > Industry Solutions > Wireless Measurement Solutions > i.Classic™ Solution (Chassis)
i.Classic™ Solution (Chassis)

Invex.NxG™ i.Classic™ Chassis

The workhorse of the Invex.NxG family is the i.Classic chassis, able to deliver the most comprehensive range of measurement tools and data available. i.Classic chassis are modular and can be upgraded in the field for the lowest total cost of ownership. i.Classic is available in a variety of form factors, each is capable of supporting a large number of handsets and other devices such as scanners and mobile data cards. With the ability to handle multiple device inputs and run a complete battery of network tests, the i.Classic maximizes your productivity and saves fuel.  

Key Benefits:

  • Provides benchmark, optimization, and network planning support for all major wireless technologies including LTE, HSDPA, HSUPA, WCDMA, EDGE, GPRS, GSM, EV-DO Rev A, CDMA2000®1X, and iDEN,.
  • Captures voice quality (MOS) and packet data measurements for all wireless technologies and can objectively gauge QoS levels against your competitors'.
  • Integrates phones, data cards, digital receivers, and GPS in a single log file simplifying data collection and expediting the identification and resolution of network problems.
  • Solution is fully scalable and upgradable (from 1 to >32 devices) allowing expansion as test requirements increase.
  • Conducts voice quality (MOS) testing with either PESQ 862.1 or Squad-LQ.

A variety of chassis models support from 4- to 8 CI, DCI, or RSSI receiver modules and up to 2 digital scanning receivers. For optimum testing accuracy, i.Classic chassis are also available that feature RF Isolation modules with battery eliminators and external antenna connections for many handset models and mobile data cards. The graphical user interface is intuitive and can be customized with an unlimited number of user-defined workspaces and device configurations.  

The Invex.NxG ILF log files are supported by leading post-processing applications such as Actix Analyzer, Xceed Technologies' WindCatcher, and Qualitest's Gladiator.

The modular design of the i.Classic can be upgraded in the field, allowing operators to add and share capacity quickly and easily.


Invex.NxG i.Classis systems are available in mulitple sizes and configurations to meet specific testing requirements.

 

 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us