Invex.NxG™ i.Drive™—Hardware Chassis
The Invex.NxG i.Drive-C™ solution features a very small footprint, measuring
just 12”x 9.5”x 2.5”
The Invex3.NxG i.Drive-B™ solution features support for a large number of
test devices and measures 17.5”x 18.5”x 6.75”
The Invex.NxG i.Drive remote hardware chassis are placed in vehicles to collect
and transmit drive test, location, and time data to the data server.
• Fully self-contained and remotely controlled
• Intelligent power management system
- Integral backup battery
- Chassis remains alert and accessible during any power conditions
Invex.NxG™ i.Drive™—Embedded Controller
The heart of the remote i.Drive chassis is the Embedded Controller featuring:
- Integrated high-speed Windows® XP Embedded computer
- High-speed mobile data card
- Optional Wi-Fi backhaul modem
- Receives configuration commands
- Backhauls the collected data