Invex.NxG™ i.Drive-C™ (Compact) Solution
The Future of Wireless Network Measurement and Testing
The Invex.NxG i.Drive-C (Compact) solution is a small self-contained, tamper
resistant drive-test tool capable of collecting and transmitting crucial network
data collected from handsets, air cards, and scanners without direct manned
intervention.
The Invex.NxG i.Drive-C solution is a smaller version of the Autonomous system
currently deployed and automatically taking measurements in hundreds of vehicles
with over 2 million miles logged. It supports two active test devices plus backhaul
modems (air card and/or WiFi).
An optional outboard scanner may be added as well. This solution is the future
of efficient, costeffective wireless network measurement and testing, reducing
or eliminating the need for expensive drive-test vehicles and operators. An
environmentally friendly approach to testing wireless networks the i.Drive-C
effectively ride-share with delivery and service vehicles already in operation
in the coverage area while providing broader test coverage of the markets.
The i.Drive-C can be installed in mass transit vehicles, taxi cabs, and delivery
vehicles, to automatically collect data when the vehicle is in operation. The
chassis can also be placed in vehicles to perform directed drives, reserving
your skilled technicians for other important duties.
The Invex.NxG i.Drive-C solution provides unparalleled data consolidation
and availability. Since all collected data is automatically sent to central
servers, it is available across organizations over the Internet without the
usual delays waiting for drivers to return and download log files.
The i.Serve is a web based server that communicates with the i.Drive-C remote
units. The remote units are organized in the web-based graphical interface to
allow easy and efficient access to configure or modify tasking of the units.
The server sends configuration data and tasks to the remote systems and receives
status reports from them. These status reports, which can be viewed on any suitable
PC with an internet connection, include the location of the vehicle, the logging
time and distance, battery voltages, and other key monitoring parameters.
The Invex.NxG i.Drive-C solution is capable of collecting large amounts of
critical network data. The log files collected by the i.Drive-C systems are
compressed and sent to a central data server. Post-processing applications such
as Xceed Technologies Vortex™, Actix Viewpoint™, Qualitest Gladiator™ or custom
proprietary post-processors generate maps and reports that are available for
use across organizations including market managers, RF engineers, technicians,
and corporate marketing. The maps and reports are dynamic with user-control
over location, time, and content.
The Invex.NxG i.Drive-C features:
- A powerful internal computer that runs the system and manages communications
with the server
- An intelligent power management system with integral battery backup
- Device support for all major wireless technologies
- A highly-sensitive integrated GPS receiver to provide location information
for log files and status reports
- Support for two active test devices plus backhaul modems with capability
to add an outboard scanner
- Full remote control of i.Drive-C systems in the field over web based
connections
- A very small footprint, measuring just 12” (30 cm) x 9.5” (24 cm) x
2.5” (6 cm)
- Quick installation or removal from a vehicle
- Centralized collection of data for use across organizations
- Post-processing support from Xceed Technologies
- Vortex, Actix Viewpoint, or Qualitest Gladiator
- A proven track record with millions of miles successfully logged and
reported
Detailed Status Reports

Dynamic Web-based Maps and Reports

Maps with Call Details and Satellite Overlay
