Home > Industry Solutions > Wireless Measurement Solutions > i.Drive™ Solution (Autonomous Solutions)
i.Drive™ Solution (Autonomous Solutions)

Invex.NxG i.Drive Solutions
The Future of Wireless Network Measurement and Testing 

The Invex.NxG i.Drive-B™ (Benchmark) and i.Drive-C™ (Compact) solutions are self-contained, tamper resistant drive-test tools capable of collecting and transmitting crucial network data collected from handsets, mobile data cards, and scanners without direct manned intervention.

The Invex.NxG i.Drive-B solution is currently deployed and automatically taking measurements in hundreds of vehicles with over 5 million miles logged. It supports up to eight active test devices plus backhaul modems. The Invex.NxG i.Drive-C solution is a smaller version of the i.Drive solutions. It supports two active test devices plus backhaul modems (mobile data card and/or Wi-Fi). An optional outboard scanner may be added as well.

The Invex.NxG i.Drive solutions are the future of efficient, cost-effective wireless network measurement and testing, reducing or eliminating the need for expensive drive-test vehicles and operators. An environmentally friendly approach to testing wireless networks, the i.Drive chassis’ effectively ride-share with delivery and service vehicles already in operation in the coverage area while providing broader test coverage of the markets.

The i.Drive chassis can be installed in mass transit vehicles, taxi cabs, and delivery vehicles, to automatically collect data when the vehicle is in operation. The chassis can also be placed in vehicles to perform directed drives, reserving your skilled technicians for other important duties.

The Invex.NxG i.Drive-B and i.Drive-C solutions provides comprehensive data consolidation and availability. Since all collected data is automatically sent to central servers, it is available across organizations over the Internet without the usual delays waiting for drivers to return and download log files.

The i.Drive server communicates with the i.Drive remote units. The remote units are organized using a web-based graphical interface to allow easy and efficient access to configure or modify tasking of the units. The server sends configuration data and tasks to the remote systems and receives status reports from them. These status reports, which can be viewed on any suitable PC with an Internet connection, include the location of the vehicle, the logging time and distance, battery voltages, and other key monitoring parameters.

The Invex.NxG i.Drive solution is capable of collecting large amounts of critical network data. The log files collected by the Autonomous solutions are compressed and sent to a central data server. Postprocessing applications such as Xceed Technologies’ Vortex™, Actix’s Viewpoint™, Qualitest  Technologies’ Gladiator™ or custom proprietary post-processors generate maps and reports that are available for use across organizations including market managers, RF engineers, technicians, and corporate marketing. The maps and reports are dynamic with user-control over location, time, and content.

Invex.NxG™ i.Drive-B™ (Benchmark) Solution
Invex.NxG™ i.Drive-B™ (Benchmark) Solution Invex.NxG i.Drive-B (Benchmark) collects drive-test data without having to de...
Invex.NxG™ i.Drive-C™ (Compact) Solution
Invex.NxG™ i.Drive-C™ (Compact) Solution The Future of Wireless Network Measurement and Testing The Invex.NxG i.Drive-C ...
Invex.NxG™ i.Drive™ Data Collection & System Diagram
Invex.NxG™ i.Drive™ Data Collection & System Diagram The Invex.NxG™ i.Drive™ solution provides unparalleled data con...
Invex.NxG™ i.Drive™—Hardware Chassis
The Invex.NxG i.Drive-C™ solution features a very small footprint, measuring just 1...
Invex.NxG™ i.Drive™ i.Serve™ & Web-based Interface
Invex.NxG™ i.Drive™ i.Serve™ & Web-based Interface Invex.NxG™ i.Drive™ i.Serve™ The i.Drive Server (i.Serve): Commun...
Invex.NxG™ i.Drive™ i.Log™ Data Server
The i.Drive i.Log Data Server receives the compressed Invex.NxG™ log files from t...
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us