i.Send™ Portable In-Building Test Transmitter
Andrew Solutions Invex.NxG i.Send Portable In-Building Transmitter solution emulates
a base station signal for field testing with both mobile phones and test
receivers with Invex.NxG i.PC™. The test transmitter is an integral tool for
many applications including analysis for base station tower site evaluation,
propagation model tuning, and indoor coverage enhancement.
The transmitter has the following features:
- Support for CW, GSM, and WCDMA protocols covering all appropriate bands
- Base station broadcast signals with user settable channel and message
parameters
- Complete kit includes Andrew Solutions Cellmax 0–25 omni and D–25 directional
panel antennas, a whip antenna, battery with charger, tripod, and travel
case
- RF power output settable from –20 dBm to +21 dBm in 1 dB steps
- Output recognizable by both mobile terminals and measurement receivers
- Transmitter output supports the Invex.NxG drive test measurement systems
with decoding capability
- External LED and software interface indicators for transmit mode status
- Bundled with control software
- 100 Mbps Ethernet and WiFi based host interface
- Low Power consumption, light weight
- Extremely small – just 3.70” (9.40cm) x 1.83” (4.65 cm) x 10.14” (25.76
cm)
- 4-Hour Rechargeable Battery Pack
The i.Send transmitter kit provides a comprehensive set of tools for in-building
testing.
The kit includes the following components: