Home > Industry Solutions > Wireless Measurement Solutions > i.PC™ Solution
i.PC™ Solution

i.PC Solution

i.PC Measurement SolutionThe  i.PC Measurement Solution harnesses the power, flexibility, reliability, and widespread industry support of the Invex.NxG software in a package optimized for a Windows laptop computer.

i.PC features a user-friendly task based interface that satisfies the requirements of new users and seasoned RF professionals. It supports phones, mobile data cards, wireless USB modems, digital scanners, and GPS receivers using the manufacturer’s USB cables and drivers.

i.PC provides a suite of testing tasks to make collection of network performance data fast and efficient, including AutoCall, Packet Data, SMS, MMS, i.Scan Digital Scanner, SuperScripting, and In-Building tasks. A complete selection of displays such as data summary, bar charts, state, map, and message windows, as well as technology specific summary and scanner displays are available.

  • Powerful Invex.NxG Graphical User Interface
  • Simultaneous testing of multiple technologies recorded in a single log file
  • Data task scripting—including FTP, HTTP, Mail, and Connect tasks
  • LTE, HSPA, WCDMA, GSM, EDGE, iDEN, EV-DO,  and CDMA2000®1X technology support
  • Produces standard Invex.NxG ILF log files supported by leading post-processing applications
  • Touchscreen marking of locations on floor plan scan with In-Building option and standard tablet PC
  • Support for one to three devices simultaneously—five or more with option
  • Produces network data files for the Ethereal® or Wireshark® Network Protocol Analyzer for viewing and analysis of TCP/IP packet information

Standard i.PC solutions include one technology, three device connections, one standard and two data scripting capable. Data scripting capable connections will support both voice and data. Additional device connections or technologies may be added as an option. The notebook or tablet PC used to run the i.PC software is not included.

i.Walk™ In-Building Solution
Today’s wireless environment is comprised of various air interface technologies and frequen...
i.Send™ Portable In-Building Test Transmitter
Andrew Solutions' i.Send Portable Transmitter emulates a base station sign...
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us