Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| AMC-71 ProLite |
AMC-71 ProLite v 125 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-62U ProLite |
AMC-62U Mod. ProLite v 125 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
| AMC-62 |
RG-62U Mod. 125 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-62 Foam |
RG-62 Foam Dielectric 93 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-59 |
RG-59 Video 75 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-59 Video ProLite |
AMC-59 Video ProLite 75 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-58 |
AMC-58 50 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-58 Low Loss |
AMC-58 Low Loss 50 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-316 |
50 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-174 |
AMC-174 50 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-174 Low Loss |
AMC-174 Low Loss 50 Ohm Coaxial Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|
| AMC-59 Flex ProLite |
AMC 59 Flex ProLite 75 Ohm Coaxial Video Cable |
Carrier |
Coaxial |
Wireless Broadband Communications Cables |
|
|