|
Coaxial |
 |
HFC Drop |
|

Providing The Most Reliable Corrosion Protection Available In Drop Cable
CommScope makes the most widely-deployed drop cable in the world - F-6 and F-11 series 75 ohm drop cables. These products provide high quality signal transmission, faster and easier installation, and have a record of dependable service quality in virtually every geographic location worldwide.
Innovative BrightWire® anti-corrosive treatment further protects the integrity of the broadband drop plant while lowering operating and installation costs. |
|
CommScope drops are available pre-installed in ConQuest conduit or in versions suitable for direct burial, aerial, indoor
and applications where messenger cables are needed. Our high quality drop cable exceeds SCTE specifications to ensure reliable, long-life performance. All CommScope drop cable features a standard bonded tape and rugged jackets that withstand exposure to sunlight, intense temperature, and ground chemicals.
|
|
CommScope coaxial cables are specifically
engineered for 75 ohm HFC broadband networks in a wide selection
of sizes and constructions. Coax cable choices are determined
by the application and performance requirement.
Coax Cable
Shielding Options Shielding is a very important consideration
in the selection of the appropriate cable construction for a given
network application. To meet the various needs of our customers,
CommScope’s coax line features a range of shielding options including
standard shield (foil / braid), Tri-Shield (foil/braid/foil) and
SuperShield (foil/braid/foil/braid).
Standard Shield -
CommScope's basic cable construction of fully bonded foil with a
layer of shielding braid offers world class performance within an
economical design.
Tri-Shield -
Based on CommScope’s standard cable construction of fully
bonded foil alternated with a layer of shielding braid, Tri-Shield
adds an additional surrounding layer of foil to improve transmission
reliability by means of an additional interference barrier.
SuperShield
(Quad Shield) – Taking the Tri-Shield construction one step
further, this construction adds an additional layer of shielding
braid to provide the greatest strength, durability and immunity
from network interference.
CommScope offers a full range
of cable sizes to meet every application.
Available F-Series
Drop Cables:
|
F-6 Series
|
The industry standard workhorse, it provides ample
attenuation for most drop applications up to 150 feet
in length
|
|
F-11 Series
|
Provides low attenuations for service drops greater
than 150 feet in length.
|
|
F-50 Series
|
Designed as a Flexible Distribution Cable for long
distance drop applications or applications that require
high flexibility or low attenuation.
|
|
F-59 Series
|
Ideal and economical approach to short drops and
jumpers.
|
|
F-59 HEC
|
A cable in its own class, this high-end, high-performance
Headend Cable (HEC) will exceed the most intense
signal demands.
|
|
|
Related Support & Documentation |
|
|
|
|
 |
|
| |
|