Home > Products > Cables > Coaxial
Coaxial
HFC Trunk & Distribution
Setting New Standards in Cable Technology for Over 30 Years

Providing customers with a better path for bi-directional digital systems, CommScope offers longer life expectancy and superior electrical/mechanical performance in hardline cables designed to withstand all kinds of environmental elements. CommScope QR® , P3® and now MC 75 ohm coaxial cables are fully bonded and engineered to withstand jacket damage and corrosion.

 Installers resoundingly favor CommScope's craft-friendly trunk cable citing its ease of installation. This easy-install comes from a standard Advanced Coring Technology® (ACT) found only in CommScope T&D coax cable – QR & P3.  

QR – More Miles for Your Money

CommScope's patented QR was developed to meet the increasing demands of broadband networks. QR has the highest reliability and flexibility of any coaxial cable, low RF attenuation and an unprecedented 10 year warranty. For the ultimate protection of underground plant, CommScope offers three standard QR sizes (540, 715 and 860) preinstalled in ConQuest Conduit.

Here's why leading broadband service providers around the world standardize on QR as the broadband coaxial transmission cable of choice:

For less money, QR 75 ohm coax cables deliver better electrical and mechanical performance than more expensive traditional cables:
 

  • QR coax cables benefit from an engineered connector system that creates a "Triple Grip" on the cable (center conductor, shield and jacket). This system provides the simplest, quickest and most consistent connector installation yielding extremely high reliability.
     
  • Creatively deployed, QR can reduce the number of actives required in a system to save you even more money.
     

P3 – CommScope's legacy P3 has been successfully deployed for decades in broadband networks. P3 is renowned for ease of use and robust performance and has become the standard by which other cable types are measured.  P3 is available in a variety of jacket configurations for every possible application, and only CommScope distribution cables come with ACT, which makes preparation for connectors a breeze.

For the ultimate protection of underground plant, CommScope offers four standard P3 sizes (500, 625, 750 and 875) preinstalled in ConQuest Conduit.

MC2 – CommScope now offers MC2 disc-and-air dielectric coaxial distribution cable in addition to our traditional foam dielectric lines.  MC2 offers the lowest available attenuation in the smallest diameter cable, thereby maximizing duct efficiency and/or minimizing HFC plant active requirements.  Fully bonded performance and a variety of jacket configurations make MC2 a flexible alternative. Like all CommScope distribution products, MC2 500, 650 and 750 are available preinstalled in ConQuest Conduit.

 

 

COPPER CLAD ALUMINUM CENTER CONDUCTOR, FUSED PE DISCS AIR DIELECTRIC, ALUMINUM OUTER CONDUCTOR. Specsheet
Trunk & Distribution - MC2
Trunk & Distribution - P3
Trunk & Distribution - Power Feeder
Trunk & Distribution - QR

Related Support & Documentation
Related Press Release, Articles & Events
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us