Home > Products > Cables > Coaxial
Coaxial
HFC Headend
Cable for The Nerve Center of HFC Networks
Cable systems deliver much more than broadcast video today. Advanced cable services such as high-speed data, telephony and on-demand content are becoming increasingly popular in both consumer and business applications. These services are imperative to the competitive landscape as they provide a means for additional revenue growth and improved customer retention.

Delivering more advanced services to consumers, cable performance and integrity are critical in the network, but aesthetics and the ease of identifying cables are important too. Along with cable identification, inventory management is simplified when you specify CommScope Headend cable.
 F59 Interconnect Signal Processing Cables for Headend Equipment
  This quad-shielded product offers superior signal protection.
Bundled F-59 Headend Cable - Both a Time Saver and Cost Reducer
  Aesthetics and performance are improved with CommScope Bundled Headend Cable featuring up to eight individual cables housed within a single jacket. A complete line of high-capacity digital media access cables is offered for maximum performance and protection in flame retardant outer jackets.
QR Low-Loss Downlink Cable
  Superior attenuation characteristics provide a longer downlink to headend connections
  Continuously RF-welded aluminum shield eliminates RF leakage.
  Craft-friendly – flexible, easy to pull and connectorize.
Precision Video Cable
  These professional-grade cables are engineered for critical digital and audio applications. With high bandwidth and low-loss, CommScope’s Precision Video Cables are perfect for the exacting signal requirements of HDTV, High Speed Data, and Digital Video. A high level of shielding prevents unwanted signal interference and preserves signal clarity even over long distances.
BONDED LAMINATED ALUMINUM TAPE, 64% BRAID, LAMINATED ALUMINUM TAPE, 95% BRAID, FLAME RETARDENT PVC JACKET Specsheet
Headend Cable

 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us