|
Fiber Optic |
 |
Premises Fiber |
|
Fiber Optic Premise Designs for Indoor Applications
CommScope offers a complete line of riser and plenum rated cables for use inside buildings and customer premises. As with Outside Plant cables, CommScope cables for premises are available with application specific fibers such as LightScope ZWP® and LaserCore® fiber optic glass types (type 8W and 5L, respectively). There are a number of standard singlemode and multimode fiber offerings that provide a diverse range of products that will suit all of your cabling needs. The LaserCore cordage and building cables can be used today with 10-Mbps applications and will carry you into the future for systems that will run 10-Gbps. The total system will carry you from the outside plant through the building entrance up the riser, across the horizontal, all the way to the work station. CommScope’s complete system of cable and components will meet your current and future needs.
Engineered with two goals in mind - excellent mechanical/ optical performance coupled with superior fire safety ratings, CommScope premises cables offer a family of cables that meet all critical NEC requirements for riser or plenum applications while offering unique resistance to installation and termination stresses.
Buffered subunits of 12 fibers are engineered into constructions that are up to 30% smaller in diameter and 50% lighter than comparable products. The result is a compact cable that easily installs and terminates. |
|
|
Riser-Rated Premise Cables Include:
|
Riser-Rated Distribution cable designed with up to 144 fibers |
|
Indoor/Outdoor Distribution cable containing up to 72 fibers |
|
Stranded Loose Tube design up to 288 fibers |
|
Riser-Rated Cordage |
Plenum-Rated Premise Cables Include:
|
Plenum-Rated Distribution cable designed with up to 144 fibers |
|
Plenum-Rated Cordage |
Premise fiber optic cables meet or exceed performance standards as established by Bellcore Telcordia GR-409, TIA/EIA 568B, ICEA 83-596, ANSI X3.166-1990 & X3T9.5 PMD, FDDI, ATM, Fibre Channel and HIPPI. Riser and Plenum Cables will follow Telcordia GR-409 jacket color code specs: singlemode is yellow and multimode and composites are orange. |
|
|
 |
|
| |
|