Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| F50TSE |
Bonded Laminated Aluminum Tape, 60% Braid, Laminated Aluminum Tape, PE Jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50SSVR |
Bonded Laminated Aluminum Tape, 60% Braid, Laminated Aluminum Tape, 40% Braid, FR PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
| F50SSV |
Bonded Laminated Aluminum Tape, 60% Braid, Laminated Aluminum Tape, 40% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5077TSV |
Bonded Laminated Aluminum Tape, 77% Braid, Laminated Aluminum Tape, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BVR |
Bonded Laminated Aluminum Tape, 60% Braid, FR PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50TSVV-BW |
Bonded Foil, 60% Braid, non-bonded tape, flame retardant PVC jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50TSVM109-BW |
Bonded Foil, 60% Braid, non-bonded tape, PVC jacket, 0.1098 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50TSVM109 |
Bonded Foil, 60% Braid, non-bonded tape, PVC jacket, 0.1098 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50TSEF |
Bonded Foil, 60% Braid, non-bonded tape.flooded for underground, PE jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BEF |
Bonded Foil, 60% Braid, flooded for underground, PE jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50SSVM109-BW |
Bonded Foil, 60% Braid, non-bonded tape, 40% BRAID, PVC jacket, 0.1098 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50SSVM109 |
Bonded Foil, 60% Braid, non-bonded tape, 40% BRAID, PVC jacket, 0.1098 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50SSEF |
Bonded Foil, 60% Braid, non-bonded tape, 40% BRAID, flooded for underground, PE jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BVV-BW |
Bonded Foil, 60% Braid, flame retardant PVC jacket. |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BVV |
Bonded Foil, 60% Braid, flame retardant PVC jacket. |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BVM109-BW |
Bonded Foil, 60% Braid, PVC jacket, 0.1098 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BVM109 |
Bonded Foil, 60% Braid, PVC jacket, 0.1098 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5060BV |
Bonded Foil, 60% Braid, PVC jacket. |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50SSVV |
Bonded Foil, 60% Braid, non-bonded tape, 40% BRAID, flame retardant PVC jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F50SSV-APD |
Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
| F5077TSVM109 |
Bonded Laminated Al Tape, 60% Braid, 77% Braid, Laminated Al Tape, PVC jacket, .109 messenger |
Broadband |
Coaxial |
Drop Cable - F50 Series |
|
|
|