Catalog #  |
Description |
Market |
Product class |
Application |
Down- load |
| F5940BVV |
BONDED LAMINATED ALUMINUM TAPE, 40% BRAID, FLAME RETARDANT PVC JACKET |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSV BW |
BONDED LAMINATED ALUMINUM TAPE, 53% BRAID, LAMINATED ALUMINUM TAPE, 40% BRAID, PVC JACKET |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
| F2-5967BEF |
Dual Cable, Bonded Foil, 67% Braid, Flooded for Underground, PE Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-5967BV |
Dual Cable, Bonded Tape, 67% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-5967BVR |
Dual Cable, Bonded Foil, 67% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-5967BVV |
Dual Cable, Bonded Foil, 67% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-5995BVV |
Dual Cable, Bonded Foil, 95% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-59SSVV |
Dual Cable, Bonded Foil, 53% Braid, Non-Bonded Tape, 35% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-59TSVV |
Dual Cable, Bonded Foil, 67% Braid, Non-Bonded Tape. Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F2-F5967BV |
Dual Cable, Bonded Foil, 67% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5940BV |
Bonded Foil, 40% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5940V |
Non-Bonded Foil, 40% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5953BV |
Bonded Foil, 53% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5953V |
Non-Bonded Foil, 53% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BE APD (T-YEL) |
Bonded Foil, 67% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PE Jacket with Yellow Tracer |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BEF |
Bonded Foil, 67% Braid, Flooded for Underground, PE Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BV |
Bonded Foil, 67% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BV-APD |
Bonded Foil, 67% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BV-BW |
Bonded Foil, 67% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BVM |
Bonded Foil, 67% Braid, PVC Jacket, 0.051" Messenger |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BVR |
Bonded Foil, 67% Braid, Flame Retardant PVC Jacket (Meets NEC Article 820 Riser Rating (UL Listed) |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BVV |
Bonded Foil, 67% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5967BVV-APD |
Bonded Foil, 67% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), Flame Retardant PVC Jacket, |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5977TSV |
Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5977TSVV |
Bonded Foil, 77% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5995BEF |
Bonded Foil, 95% Braid, Flooded for Underground, PE Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5995BV |
Bonded Foil, 95% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5995BVM |
Bonded Foil, 95% Braid, PVC Jacket, 0.051" Messenger |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5995BVR |
Bonded Foil, 95% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F5995BVV |
Bonded Foil, 95% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSEF |
Bonded Foil, 53% Braid, Non-Bonded Tape, 35% Braid, Flooded for Underground, PE Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSV |
Bonded Foil, 53% Braid, Non-Bonded Tape, 35% Braid, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSVM |
Bonded Foil, 53% Braid, Non-Bonded Tape, 35% Braid, PVC Jacket, 0.051" Messenger |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSVR |
Bonded Foil, 67% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSVV |
Bonded Foil, 53% Braid, Non-Bonded Tape, 35% Braid, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59SSVV-APD |
Bonded Foil, 53% Braid, Non-Bonded Tape, 35% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing) Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59TSEF |
Bonded Foil, 67% Braid, Non-Bonded Tape, Flooded for Underground, PE Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59TSV |
Bonded Foil, 67% Braid, Non-Bonded Tape, PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59TSVM |
Bonded Foil, 67% Braid, Non-Bonded Tape, PVC Jacket, 0.051" INCH Messenger |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59TSVR |
Bonded Foil, 67% Braid, Non-Bonded Tape PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59TSVV |
Bonded Foil, 67% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
| F59TSVV-APD |
Bonded Tape, 67% Braid, Non-Bonded Tape, Amorphous Polypropoplyne Flooding Compound (Non-Flowing) Flame Retardant PVC Jacket |
Broadband |
Coaxial |
Drop Cable - F59 Series |
|
|
|