Home > Support and Documentation > Spec Sheets > Coax
Coax
Drop Cable - MultiReach
Catalog # Description Market Product class Application Down- load
  BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, FLAME RETARDANT PVC JACKET, 051” MESSENGER MEETS NEC ARTICLE 830 BM RATING, 150 VOLTS NETWORK POWERED BROADBAND COMMUNICATIONS CABLE Broadband Coaxial Drop Cable - MultiReach
MR F677TSV 2-24 F677TSV 2/24 75 Ohm Coaxial Cable MultiReach Broadband Coaxial Drop Cable - MultiReach
F677TSE 2/24 F677TSE 2/24 75 Ohm Coaxial Cable MultiReach Broadband Coaxial Drop Cable - MultiReach
F760BEF 5/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F1160BE ETPR 5/24 ETPR 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F1160BE ETPR 3-24 ETPR 24 AWG Bare Copper Solid, High Density PE Insulation, PE Jacket, with Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F1160BEF 2/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and Self Sealing Floodant Broadband Coaxial Drop Cable - MultiReach
F1160BEF 5/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F1160BVM109 3/22 22 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord Broadband Coaxial Drop Cable - MultiReach
F11SSE APD 2/22 ETPR 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Broadband Coaxial Drop Cable - MultiReach
F11SSE APD 2/22 ETPR Copper Armor 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Copper Armor Broadband Coaxial Drop Cable - MultiReach
F11SSE APD 5/22 APD 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket with Ripcord, Pairs Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F11SSE APD 5/22 ETPR Copper Armor 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Copper Armor Broadband Coaxial Drop Cable - MultiReach
F11TSE APD 2/22 ETPR Copper Armor 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Copper Armor Broadband Coaxial Drop Cable - MultiReach
F11TSE APD 5/22 ETPR Copper Armor 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Copper Armor Broadband Coaxial Drop Cable - MultiReach
F11TSEF 3/22 ETPR 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Broadband Coaxial Drop Cable - MultiReach
F11TSVM 3/22 22 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord, .072 Messenger Broadband Coaxial Drop Cable - MultiReach
F660BE-APD 3/22 ETPR Bonded Foil, 60% Braid, Flooded for Underground, PE Jacket, 3 Twisted Pair Sidecar Broadband Coaxial Drop Cable - MultiReach
F660BV 3/24 24 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord Broadband Coaxial Drop Cable - MultiReach
F660BE ETPR 3/24 ETPR 24 AWG Bare Copper Solid, High Density PE Insulation, PE Jacket, with Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F660BEF 2/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and Self Sealing Floodant Broadband Coaxial Drop Cable - MultiReach
F660BEF 5/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F660BV 2/24 24 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord Broadband Coaxial Drop Cable - MultiReach
F660BVM 2/22 22 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord Broadband Coaxial Drop Cable - MultiReach
F677TSE APD 2/24 APD 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and Self Sealing Floodant Broadband Coaxial Drop Cable - MultiReach
F677TSVM-APD 5-24 24 AWG Bare Copper, Solid High Density PE Insulation, APD Flooding Compound (Non-Flowing), PVC Jacket W/Ripcord and .051" Messenger Broadband Coaxial Drop Cable - MultiReach
F677TSVV 4/22 22 AWG (0.0253") Bare Copper, Solid High Density PE Insulation, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - MultiReach
F690BE APD 1/22 ETPR (SP) Bonded Foil, 90% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PE Jacket Broadband Coaxial Drop Cable - MultiReach
F690BE APD 3/24 APD 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with APD Broadband Coaxial Drop Cable - MultiReach
F690BEF 3/24 APD 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with APD Broadband Coaxial Drop Cable - MultiReach
F690BVV 2-22 22 AWG (0.0253") Bare Copper, Solid High Density PE Insulation, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - MultiReach
F6SSVM 2/22 22 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord Broadband Coaxial Drop Cable - MultiReach
F6SSVV 2-22 22 AWG (0.0253") Bare Copper, Solid High Density PE Insulation, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - MultiReach
F6SSVV 4/24 Cat 5 24 AWG (0.0253") Bare Copper, Solid High Density PE Insulation, Flame Retardant PVC Jacket Riser RATED Cat 5 Broadband Coaxial Drop Cable - MultiReach
F6TSEF 1/22 APD (830BMU) 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and Self Sealing Floodant Broadband Coaxial Drop Cable - MultiReach
F6TSEF 3/22 ETPR 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord Pairs Flooded with ETPR, Broadband Coaxial Drop Cable - MultiReach
F6TSVM 3/22 22 AWG Bare Copper, Solid High Density PE Insulation, PVC Jacket W/Ripcord, .051 Messenger Broadband Coaxial Drop Cable - MultiReach
F6TSVV 4/22 22 AWG (0.0253") Bare Copper, Solid High Density PE Insulation, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - MultiReach
F6TSVVM BW 1/22 APD (830BM) 22 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and Self Sealing Floodant Broadband Coaxial Drop Cable - MultiReach
F760BE 3/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F760BE ETPR 3/24 ETPR 24 AWG Bare Copper Solid, High Density PE Insulation, PE Jacket, with Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F760BEF 2/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and Self Sealing Floodant Broadband Coaxial Drop Cable - MultiReach
F1160BE 3/24 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord, Flooded with ETPR Broadband Coaxial Drop Cable - MultiReach
F677TSEF 2/24 APD 24 AWG Bare Copper, Solid High Density PE Insulation, PE Jacket W/Ripcord and APD Floodant Broadband Coaxial Drop Cable - MultiReach
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us