Home > Support and Documentation > Spec Sheets > Coax
Coax
Drop Cable - F6 Series
Catalog # Description Market Product class Application Down- load
  BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, FLAME RETARDANT PVC JACKET MEETS NEC ARTICLE 830 BM RATING, 150 VOLTS NETWORK POWERED BROADBAND COMMUNICATIONS CABLE Broadband Coaxial Drop Cable - F6 Series
  Correct cable weight is 44 pounds Broadband Coaxial Drop Cable - F6 Series
F2-6SSVV Correct Cable Weight is 74 pounds Broadband Coaxial Drop Cable - F6 Series
F6TSVV-BW BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, FLAME RETARDANT PVC JACKET MEETS NEC ARTICLE 820 V RATING (ETL LISTED) Correct Cable weight is 31 pounds Broadband Coaxial Drop Cable - F6 Series
F6SSVVM BW 830BM BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, 40% BRAID, FLAME RETARDANT PVC JACKET, .083” MESSENGER, MEETS NEC ARTICLE 830 BM RATING, 150 VOLTS NETWORK POWERED BROADBAND COMMUNICATIONS CABLE Broadband Coaxial Drop Cable - F6 Series
F6SSVV HDC BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, 40% BRAID, FLAME RETARDANT PVC JACKET MEETS NEC ARTICLE 820V RATING (ETL LISTED) Broadband Coaxial Drop Cable - F6 Series
F6SSVM0625 BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, 40% BRAID, PVC JACKET, 0.0625” MESSENGER Broadband Coaxial Drop Cable - F6 Series
F660BV-APD BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, AMORPHOUS POLYPROPYLENE FLOODING COMPOUND (NON-FLOWING), PVC JACKET Broadband Coaxial Drop Cable - F6 Series
F660BE BW BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, PE JACKET Broadband Coaxial Drop Cable - F6 Series
F2-677TS DUAL CABLE, BONDED LAMINATED ALUMINUM TAPE, 77% BRAID, LAMINATED ALUMINUM TAPE, PE JACKET\r\n Broadband Coaxial Drop Cable - F6 Series
F2-677TSEF DUAL CABLE, BONDED LAMINATED ALUMINUM TAPE, 77% BRAID, LAMINATED ALUMINUM TAPE, FLOODED FOR UNDERGROUND, PE JACKET\r\n Broadband Coaxial Drop Cable - F6 Series
F2-677TSV DUAL CABLE, BONDED LAMINATED ALUMINUM TAPE, 77% BRAID, LAMINATED ALUMINUM TAPE, PVC JACKET\r\n Broadband Coaxial Drop Cable - F6 Series
F2-6SSEF DUAL CABLE, BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, 40% BRAID, FLOODED FOR UNDERGROUND, PE JACKET\r\n Broadband Coaxial Drop Cable - F6 Series
5703 F6 3GHz Super Shield/2 pair-22 AWG 75 Ohm Coaxial Cable NEC/CEC: CM(UL) c(UL) CMH CATV\r\n Broadband Coaxial Drop Cable - F6 Series
F2-660BEF Dual Cable, Bonded Foil, 60% Braid, Flooded for Underground, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F2-660BV Dual Cable, Bonded Foil, 60% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-660BVM Dual Cable, Bonded Foil, 60% Braid, PVC Jacket, 0.072" Messenger Broadband Coaxial Drop Cable - F6 Series
F2-660BVR Dual Cable, Bonded Foil, 60% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-660BVV Dual Cable, Bonded Foil, 60% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-690BVV Dual Cable, Bonded Foil, 90% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-6SSVR (NEC RISER) Dual Cable, Bonded Foil, 60% Braid, Non-Bonded, Tape, 42% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-6SSVV Dual Cable, Bonded Foil, 60% Braid, Non-Bonded Tape, 42% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-6SSVV APD Dual Cable, Bonded Foil, 60% Braid, Non-Bonded Tape, 42% Braid, Flooded for Underground, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F2-6TSVV Dual Cable, Bonded Foil, 60% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F640BV Bonded Foil, 40% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BE Bonded Foil, 60% Braid, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F660BE-APD Bonded Foil, 60% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PE Jacket Broadband Coaxial Drop Cable - F6 Series
F660BEF Bonded Foil, 60% Braid, Flooded for Underground, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F660BEFA Bonded Foil, 60% Braid, Flooded, Armored, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F660BEM Bonded Foil, 60% Braid, PE Jacket, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F660BV-CMG Bonded Foil, 60% Braid, Flame Retardant PVC Jacket Meets NEC CM, CATV or CMG Broadband Coaxial Drop Cable - F6 Series
F660BV HDC Bonded Foil, 60% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BV Bonded Foil, 60% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BV-APD HDC Bonded Foil, 60% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BV-BW HDC Bonded Foil, 60% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BV-BW Bonded Foil, 60% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BVM HDC Bonded Foil, 60% Braid, PVC Jacket, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F660BVM Bonded Foil, 60% Braid, PVC Jacket, 0.051" Messenger Broadband Coaxial Drop Cable - F6 Series
F660BVM0625 Bonded Foil, 60% Braid, PVC Jacket, 0.06258 Messenger Broadband Coaxial Drop Cable - F6 Series
F660BVM072 Bonded Foil, 60% Braid, PVC Jacket, 0.072" Messenger Broadband Coaxial Drop Cable - F6 Series
F660BVM-APD Bonded Foil, 60% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PVC Jacket, 0.051" Messenger Broadband Coaxial Drop Cable - F6 Series
F660BVM-BW Bonded Foil, 60% Braid, PVC Jacket, 0.051" Messenger - BRIGHTWIRE Broadband Coaxial Drop Cable - F6 Series
F660BVR Bonded Foil, 60% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BVV Bonded Foil, 60% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F660BVV-APD Bonded Foil, 60% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), Flame Retardant PVC Jacket. Broadband Coaxial Drop Cable - F6 Series
F660BVV-BW Bonded Foil, 60% Braid, Flame Retardant PVC Jacket - BRIGHTWIRE Broadband Coaxial Drop Cable - F6 Series
F677TSE Bonded Foil, 77% Braid, Non-Bonded Tape, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSEF Bonded Foil, 77% Braid, Non-Bonded Tape, Flooded for Underground, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSV HDC Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSV Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSV-BW Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket - BRIGHTWIRE Broadband Coaxial Drop Cable - F6 Series
F677TSVM BW Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket, 0.0518 Messenger - BRIGHTWIRE Broadband Coaxial Drop Cable - F6 Series
F677TSVM Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket, 0.051" INCH Messenger Broadband Coaxial Drop Cable - F6 Series
F677TSVM HDC Bonded Foil, 77% Braid, Non-Bonded Tape, PVC Jacket, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F677TSVR Bonded Foil, 77% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSVV Bonded Foil, 77% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSVV830BM Bonded Foil, 77% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket Meets NEC Article 830 BM Rating, 150 Volts Network PoweRed Broadband Communications Cable Broadband Coaxial Drop Cable - F6 Series
F677TSVV-APD Bonded Foil, 77% Braid, Non-Bonded Tape, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F677TSVVM 830BM Bonded Foil, 77% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket, Messenger Broadband Coaxial Drop Cable - F6 Series
F690BE APD Bonded Foil, 90% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PE Jacket Broadband Coaxial Drop Cable - F6 Series
F690BEF Bonded Foil, 90% Braid, Flooded for Underground, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F690BV Bonded Foil, 90% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F690BV-BW Bonded Foil, 90% Braid, PVC Jacket, (BRIGHTWIRE) Broadband Coaxial Drop Cable - F6 Series
F690BVM Bonded Foil, 90% Braid, PVC Jacket, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F690BVM-BW Bonded Foil, 90% Braid, PVC Jacket, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F690BVR Bonded Foil, 90% Braid, Flame Retardant PVC Jacket, Meets NEC Article 820 Riser Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F690BVV Bonded Foil, 90% Braid, Flame Retardant PVC Jacket, Meets NEC Article 820V Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F690BVV-APD Bonded Foil, 90% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), Flame Retardant PVC Jacket. Meets NEC Article 820V Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F6SSE Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSEF 830BMU Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, (Flooded with MIGRAHEAL® for Underground), PE Jacket. Meets NEC Article 830 BMU Rating, 150 VoltsNetwork PoweRed Broadband Communications Cable Broadband Coaxial Drop Cable - F6 Series
F6SSEF T-GRN Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, MIGRAHEAL® Self HEALING Flooding Compound (for Underground), PE Jacket, with Green Tracer Broadband Coaxial Drop Cable - F6 Series
F6SSEF Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flooded for Underground, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSEFA Bonded Foil, 60% Braid, Flooded for Underground, Armored, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSV Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSV-APD Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flooded with APD, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSVM T-GRN APD Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PVC Jacket, Tracer, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F6SSVM T-GRN Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, PVC Jacket with Green Tracer, 0.0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F6SSVM Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, PVC Jacket, 0.051" Messenger Broadband Coaxial Drop Cable - F6 Series
F6SSVR Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSVV T-GRN BW Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket with Tracer, with BRIGHTWIRE. Meets NEC Article 820V Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F6SSVV T-GRN Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket with Green Tracer Broadband Coaxial Drop Cable - F6 Series
F6SSVV WHT Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, WHITE Flame Retardant PVC Jacket Meets NEC Article 820 V Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F6SSVV Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSVV-APD Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6SSVV-BW Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket, with BRIGHTWIRE, Meets NEC Article 820V Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F6SSVV-BW830 Bonded Foil, 60% Braid, Non-Bonded Tape, 40% Braid, Flame Retardant PVC Jacket. Meets NEC Article 830 BM Rating, 150 Volts Network PoweRed Broadband Communications Cable Broadband Coaxial Drop Cable - F6 Series
F6TSEF 830BMU Bonded Foil, 60% Braid, Non-Bonded Tape, (Flooded with MIGRAHEAL® for Underground) PE Jacket. Broadband Coaxial Drop Cable - F6 Series
F6TSEF Bonded Foil, 60% Braid, Non-Bonded Tape, Flooded for Underground, PE Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSV HDC Bonded Foil, 60% Braid, Non-Bonded Tape, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSV Bonded Foil, 60% Braid, Non-Bonded Tape, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSV-APD Bonded Foil, 60% Braid, Non-Bonded Tape, Amorphous Polypropoplyne Flooding Compound (Non-Flowing), PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSV-BW Bonded Foil, 60% Braid, Non-Bonded Tape, PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSVM HDC Bonded Foil, 60% Braid, Non-Bonded Tape, PVC Jacket, .0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F6TSVM Bonded Foil, 60% Braid, Non-Bonded Tape, PVC Jacket, .051" Messenger Broadband Coaxial Drop Cable - F6 Series
F6TSVM-BW Bonded Foil, 60% Braid, Non-Bonded Tape, PVC Jacket, .051" Messenger Broadband Coaxial Drop Cable - F6 Series
F6TSVR Bonded Foil, 60% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSVV BW 830BM Bonded Foil, 60% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket with BRIGHTWIRE. Meets NEC Article 830 BM Rating, 150 Volts Network PoweRed Broadband Communications Cable Broadband Coaxial Drop Cable - F6 Series
F6TSVV Bonded Foil, 60% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSVV-APD Bonded Foil, 60% Braid, Non-Bonded Tape, Amorphous Polypropoplyne Flooding Compound (Non-Flowing) Flame Retardant PVC Jacket Broadband Coaxial Drop Cable - F6 Series
F6TSVVM 830BM Bonded Foil, 60% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket, .0518 Messenger Broadband Coaxial Drop Cable - F6 Series
F6TSVVM BW 830M Bonded Foil, 60% Braid, Non-Bonded Tape, Flame Retardant PVC Jacket, .0518 Messenger with BRIGHTWIRE, Meets NEC Article 830M Rating (ETL Listed) Broadband Coaxial Drop Cable - F6 Series
F660BVM083 Bonded Laminated Aluminum tape, 60% braid, PVC jacket, .083 messenger Broadband Coaxial Drop Cable - F6 Series
F677TSE APD BONDED LAMINATED ALUMINUM TAPE, 77% BRAID, LAMINATED \r\nALUMINUM TAPE, AMORPHOUS POLYPROPYLENE FLOODING \r\nCOMPOUND (NON-FLOWING), PE JACKET \r\n Broadband Coaxial Drop Cable - F6 Series
F677TSVM APD BONDED LAMINATED ALUMINUM TAPE, 77% BRAID, LAMINATED ALUMINUM TAPE, AMORPHOUS POLYPROPYLENE FLOODING COMPOUND (NON-FLOWING), PVC JACKET, MESSENGER \r\n Broadband Coaxial Drop Cable - F6 Series
F677TSVV-BW BONDED LAMINATED ALUMINUM TAPE, 77% BRAID, LAMINATED ALUMINUM TAPE, FLAME RETARDANT PVC JACKET, BRIGHTWIRE ANTI-CORROSIVE TREATMENT\r\n Broadband Coaxial Drop Cable - F6 Series
F690TSEF BONDED LAMINATED ALUMINUM TAPE, 90% BRAID, LAMINATED ALUMINUM TAPE, FLOODED FOR UNDERGROUND, PE JACKET \r\n Broadband Coaxial Drop Cable - F6 Series
F690TSVM BONDED LAMINATED ALUMINUM TAPE, 90% BRAID, LAMINATED ALUMINUM TAPE, PVC JACKET, .051” MESSENGER\r\n Broadband Coaxial Drop Cable - F6 Series
F690TSVV BONDED LAMINATED ALUMINUM TAPE, 90% BRAID, LAMINATED ALUMINUM TAPE, FLAME RETARDANT PVC JACKET \r\n Broadband Coaxial Drop Cable - F6 Series
F6SSVM-BW BONDED LAMINATED ALUMINUM TAPE, 60% BRAID, LAMINATED ALUMINUM TAPE, 40% BRAID, PVC JACKET, 0.051” MESSENGER, BRIGHTWIRE ANTI-CORROSIVE TREATMENT\r\n Broadband Coaxial Drop Cable - F6 Series
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us