Home > Support and Documentation > Spec Sheets > Fiber
Fiber
Fiber Type Specifications
Catalog # Description Market Product class Application Down- load
Type 5M Optical Fiber LaserSPEED 150 Type 5M Optical Fiber 50 Micron Multi-Mode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Type 5L Optical Fiber LaserSPEED 300 Type 5L Optical Fiber 50 Micron Multi-Mode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Type 5K Optical Fiber LaserSPEED 550 Type 5K Optical Fiber 50 Micron Multi-Mode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Type 6F Optical Fiber OptiSPEED 62.5 Micron, Laser Certified Multi Mode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
  OptiSPEED 62.5 Micron, Laser Certified Multi Mode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Type 8R Optical Fiber Non-Zero Dispersion Shifted Singlemode Fiber for Wideband Optical Transport Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Type 8T Optical Fiber Non-Zero Dispersion Shifted Singlemode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Type 8W Optical Fiber LightScope ZWP Dispersion-Unshifted, Matched-Clad Single Mode Fiber Broadband Fiber Optic - Optical Glass Fiber Type Specifications
Go to spec. sheet index
 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us