The 30EC is an outdoor battery cabinet that provides additional battery capacity
to an existing power backup system. This battery cabinet is the perfect solution
to extend backup capacity for outdoor wireline and wireless applications.
Benefits: • Can provide uninterruptible power even while some of the
battery strings are down for maintenance. • Corrosion, weather, fire and vandal resistant protection.
• Hydrogen build-up results well below industry requirements.
• Enhanced Cooling System significantly improves battery
life. • Cost-effective choice for large-scale deployments. • Battery temperature maintained at your desired level.
• Increased safety and very efficient installation due to
battery connection design. • Unauthorized entry alerts wired for connection to a central
monitoring site.
CABINET TYPE
30EC
Outside Dimensions (in)
32W X 33H X 32.5D
Operating Temperature
-40°C to 46°C
Battery Reserve Capacity
Up to 840 Amp-Hrs at +24V DC
For customer service questions on wireline cabinets please call 1-877-687-4307
or send an email to rnolan@csmfg.com.
The 60ECv2 is an outdoor battery cabinet that provides additional battery
capacity to an existing power backup system. This batter cabinet is the
perfect solution to extend backup capacity for outdoor wireline and wireless
applications.
Features:
Per string battery disconnect.
Alarmed battery output fuse.
Patented Enhanced Cooling System
Battery string cabling provided.
Completely factory-assembled and tested.
Cost-effective enclosure design.
Temperature compensated float voltage.
Low voltage disconnect function.
Thermostatically controlled battery heaters.
Silent security system.
Accommodates various manufacturers battery types.
Benefits:
Can provide uninterruptible power even while some of the battery strings
are down for maintenance.
Corrosion, weather, fire and vandal resistant protection.
Hydrogen build up results well below industry requirements.
Enhanced Cooling System significantly improves battery life.
Cost-effective choice for large-scale deployments.
Battery temperature maintained at your desired level.
Increased safety and very efficient installation due to battery connection
design.
Unauthorized entry alerts wired for connection to a central monitoring
site.
Specifications:
Outside Dimensions
31W X 60H X 30D
Operating Temperature
-40°C to 46°C
Battery Reserve Cap.
To 1350 Amp-Hrs at +24V DC
For customer service questions on wireline cabinets please call 1-877-687-4307
or send an email to rnolan@csmfg.com.