The Andrew Hydrogen Storage Cabinet is used outdoors to store hydrogen cylinders that supply
hydrogen to fuel cells. The cabinet can store up to 16 hydrogen cylinders,
and when used with the Andrew Fuel Cell Outdoor Cabinet can store
enough fuel for up to eight hours of operation at 16 kW power back-up than
what is available in the market.

The Andrew
Hydrogen Storage Cabinet includes all
of the hydrogen fittings, pressure regulators and gas manifolds to ensure a
trouble-free installation. The system controller in the Andrew fuel
cell cabinet continuously monitors fuel levels to simplify hydrogen delivery
and maintenance activities.
Features and Benefits
- Reduce Operating Expenses (OPEX). Hydrogen fittings allow for
easy installation and removal of cylinders to allow for continuous fuel
cell operation.
- Easy to install. Each cabinet is assembled, completely wired,
and system tested to ensure an easy and trouble-free installation.
- Less Maintenance. The system controller in the Andrew fuel cell
cabinet continuously monitors fuel levels and includes a sensor that can
detect fuel leaks. All doors are secured with a security hex key in
addition to a pad lock and include intrusion detection alarms that can detect
unauthorized entry. The built-in Ethernet interface can be used to
communicate with the Central Office providing a system that is easy to monitor
and maintain.
- Flexible Design. Cabinet can be mounted on the same pad as the
fuel cell cabinet or separated in order to facilitate access for hydrogen
delivery.
- Better Protection. Tough environmental design standards minimize
equipment losses during catastrophes. The cabinet uses a weather hardened
enclosure to protect the equipment inside of the cabinet.
- Standards Compliant. Fully compliant to environmental
and reliability requirements – GR-487 (Zone 4 Seismic), wind driven rain, vibration,
drop, weather tightness, thermal and UL50.
|
Cabinet Type
|
EcoStorage
|
|
Footprint
|
42" x 48"
|
|
Width
|
42"
|
|
Height
|
63"
|
|
Depth
|
48"
|
|
Capacity
|
Up to 16 standard K or T cylinders
|
|
Weight (without cylinders), Lb.
|
200
|
|
Operating Temperature
|
-40° C to 46° C
|
For customer service questions on wireline cabinets please call 1-877-687-4307
or send an email to rnolan@csmfg.com.