Home > Product > Wireline Integrated Cabinets > XDSL Cabinets > 51 Series Cabinets
51 Series Cabinets

51B line-powered medium format integrated outdoor cabinet  

The 51B cabinet can house any vendor’s electronics to provide services such as E911 for cellular applications, ADSL, HDSL, V-DSL, T-1, POTS, and ISDN.
img1.gif  
CommScope 51B-Type cabinets include:
  • Enhanced Cooling System: supports dense electronic systems/high traffic rate applications and extends battery life (reducing costs).
  • Sealed Bays: protect electronics from humidity, dust and rain for improved circuit pack life.
  • Improved Physical Design: provides maximum use of cabinet space, flexibility in configuration and resistance to weather, fire and vandalism.
  • Reliable: extensive testing and qualification by CommScope laboratories to meet all Telcordia GR-487 or equivalent industry standards.

Specifications:

Outside Dimensions

25W X 48H X 17.5D

Cooling Capacity

950 Watts

Rack Mounting Space

14 inches

Rack Width

23 inches

Max Battery Reserve

120 Amp-hrs at +48V DC*

 

For customer service questions on wireline cabinets please call 1-877-687-4307 or send an email to rnolan@csmfg.com.


 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us