Home > Product > Wireline Integrated Cabinets > XDSL Cabinets > 52 Series Cabinets
52 Series Cabinets

52BUX Cross-Connect Universal Medium Format Integrated Electronics Outdoor Cabinet

52BUX Cross-connect universal medium format integrated electronics outdoor cabinet adds an integrated cross-connect chamber to the 52BU, saving valuable footprint at the cabinet sight. It will house any vendor’s electronics to provide services including xDSL, Optical Networking, T-1 Extensions and Digital Loop Carrier services, or may be used as a fiber hub or power node in outdoor applications.

 

CommScope 52BUX-Type cabinets include:

  • Enhanced Cooling System: supports dense electronic systems/high traffic rate applications and extends battery life (reducing costs).
  • Sealed Bays: protect electronics from humidity, dust and rain for improved circuit pack life.
  • Improved Physical Design: provides maximum use of cabinet space, flexibility in configuration and resistance to weather, fire and vandalism.
  • Reliable: extensive testing and qualification by CommScope laboratories to meet all Telcordia GR-487 or equivalent industry standards.

Specifications:

Outside Dimensions

46W X 63H X 42D

Cooling Capacity

2200 Watts

Rack Mounting Space

44 inches

Rack Width

23 inches

Side Splice and Separate Battery Compartments

For customer service questions on wireline cabinets please call 1-877-687-4307 or send an email to rnolan@csmfg.com.

 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us