Home > Product > Wireline Integrated Cabinets > XDSL Cabinets > 52 Series Cabinets
52 Series Cabinets

52BU Universal Medium Format Integrated Electronics Outdoor Cabinet

52BU universal medium format integrated electronics outdoor cabinet offers additional cooling capacity via variable speed fans and additional protection blocks compared to the 52B cabinet, for increased thermal performance and improved acoustic signature. It will house any vendor’s electronics to provide services including xDSL, Optical Networking, T-1 Extensions and Digital Loop Carrier services, or may be used as a fiber hub or power node in outdoor applications.

CommScope 52BU-Type cabinets include:

  • Enhanced Cooling System: supports dense electronic systems/high traffic rate applications and extends battery life (reducing costs).
  • Sealed Bays: protect electronics from humidity, dust and rain for improved circuit pack life.
  • Improved Physical Design: provides maximum use of cabinet space, flexibility in configuration and resistance to weather, fire and vandalism.
  • Reliable: extensive testing and qualification by CommScope laboratories to meet all Telcordia GR-487 or equivalent industry standards.

Specifications:

Outside Dimensions

46W X 63H X 26D

Cooling Capacity

2200 Watts

Rack Mounting Space

44 inches

Rack Width

23 inches

Side Splice and Separate Battery Compartments

For customer service questions on wireline cabinets please call 1-877-687-4307 or send an email to rnolan@csmfg.com.

 
my commscope | events | careers | technical support | investor relations | citizenship | news | legal | sitemap | contact us