SBNHH-1D65B
Andrew® Tri-band Antenna, 698–896 and 2x 1695–2360 MHz, 65° horizontal beamwidth, internal RET. Both high bands share the same electrical tilt.
  • Interleaved dipole technology providing for attractive, low wind load mechanical package
Electrical Specifications
Frequency Band, MHz698–806806–8961695–18801850–19901920–22002300–2360
Gain, dBi14.914.717.718.218.618.6
Gain by all Beam Tilts, average, dBi14.514.317.417.918.218.3
Gain by all Beam Tilts Tolerance, dB±0.5±0.8±0.4±0.3±0.5±0.3
Gain by Beam Tilt, average, dBi
0 ° | 14.6
 7 ° | 14.6
 14 ° | 14.2
0 ° | 14.5
 7 ° | 14.4
 14 ° | 13.6
0 ° | 17.4
 3 ° | 17.5
 7 ° | 17.4
0 ° | 17.8
 3 ° | 17.9
 7 ° | 17.9
0 ° | 18.1
 3 ° | 18.3
 7 ° | 18.2
0 ° | 18.2
 3 ° | 18.4
 7 ° | 18.4
Beamwidth, Horizontal, degrees686669666358
Beamwidth, Horizontal Tolerance, degrees±2.2±3.4±2±4.6±5.7±4.3
Beamwidth, Vertical, degrees12.110.75.65.25.04.5
Beamwidth, Vertical Tolerance, degrees±0.8±1±0.3±0.2±0.3±0.2
Beam Tilt, degrees0–140–140–70–70–70–7
USLS (First Lobe), dB141315151513
USLS, beampeak to 20° above beampeak, dB (BASTA)161416161615
Front-to-Back Ratio at 180°, dB272928282827
Front-to-Back Total Power at 180° ± 30°, dB (BASTA)252627262626
CPR at Boresight, dB202320201721
CPR at Boresight, dB (BASTA)222321202022
CPR at Sector, dB1410121091
CPR at Sector, dB (BASTA)13111612114
Isolation, dB252525252525
Isolation, Intersystem, dB303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153
Input Power per Port, maximum, watts350350350350350300
Polarization  ±45°±45°±45°±45°±45°±45°
Impedance  50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband with internal RET
Band   Multiband
Brand   DualPol®
Operating Frequency Band   1695 – 2360 MHz   |   698 – 896 MHz
Performance Note * Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Aluminum   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   6
Wind Loading, frontal   618.0 N @ 150 km/h
138.9 lbf @ 150 km/h
Wind Loading, lateral   197.0 N @ 150 km/h
44.3 lbf @ 150 km/h
Wind Loading, rear   618.0 N @ 150 km/h
138.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   180.0 mm   |   7.1 in
Length   1851.0 mm   |   72.9 in
Width   301.0 mm   |   11.9 in
Net Weight, without mounting kit   18.4 kg   |   40.6 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (1)   |   Low band (1)
Power Consumption, idle state, maximum   2.0 W
Power Consumption, normal conditions, maximum   13.0 W
Protocol   3GPP/AISG 2.0 (Multi-RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   1 female   |   1 male
   
Packed Dimensions  
Depth   299.0 mm   |   11.8 in
Length   1970.0 mm   |   77.6 in
Width   409.0 mm   |   16.1 in
Shipping Weight   31.0 kg   |   68.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system


Included Products
BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
* Footnotes
Performance Note Severe environmental conditions may degrade optimum performance
©2016 CommScope, Inc. All rights reserved. All trademarks identified by ® or ™ are registered trademarks, respectively, of CommScope.
All specifications are subject to change without notice. See www.commscope.com for the most current information. Revised: January 20, 2016
February 10, 2016