HWXXX-6516DS-VTM
Andrew® Hex Port Antenna, 1710–2690 MHz, 65° horizontal beamwidth, RET compatible
  • Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
  • Excellent solution for site sharing and maximizing capacity
  • Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–21802300–25002500–2690
Gain, dBi17.617.717.918.418.3
Gain by all Beam Tilts, average, dBi17.217.317.617.917.9
Gain by all Beam Tilts Tolerance, dB±0.3±0.4±0.5±0.3±0.5
Gain by Beam Tilt, average, dBi
0 ° | 17.0
 5 ° | 17.2
 10 ° | 17.2
0 ° | 17.1
 5 ° | 17.3
 10 ° | 17.3
0 ° | 17.5
 5 ° | 17.7
 10 ° | 17.7
0 ° | 17.7
 5 ° | 17.9
 10 ° | 17.9
0 ° | 17.7
 5 ° | 18.0
 10 ° | 17.8
Beamwidth, Horizontal, degrees6263646261
Beamwidth, Horizontal Tolerance, degrees±3.6±2.9±4.2±3.9±5.3
Beamwidth, Vertical, degrees7.36.86.45.35.0
Beamwidth, Vertical Tolerance, degrees±0.4±0.3±0.5±0.2±0.3
Beam Tilt, degrees0–100–100–100–100–10
USLS (First Lobe), dB1517171314
USLS, beampeak to 20° above beampeak, dB (BASTA)1516171514
Front-to-Back Ratio at 180°, dB2727272727
Front-to-Back Total Power at 180° ± 30°, dB (BASTA)2424232320
CPR at Boresight, dB2321191919
CPR at Boresight, dB (BASTA)2321191919
CPR at Sector, dB13109814
CPR at Sector, dB (BASTA)13109814
Isolation, dB3030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts350350350300300
Polarization  ±45°±45°±45°±45°±45°
Impedance  50 ohm50 ohm50 ohm50 ohm50 ohm
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® single band, hex port
Band   Single band
Brand   DualPol®
Operating Frequency Band   1710 – 2690 MHz
Performance Note * Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   6
Wind Loading, maximum   715.0 N @ 150 km/h
160.7 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   118.0 mm   |   4.6 in
Length   1390.0 mm   |   54.7 in
Width   504.0 mm   |   19.8 in
Net Weight, without mounting kit   19.5 kg   |   43.0 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   HWXXX-6516DS-A3M
   
Packed Dimensions  
Depth   226.0 mm   |   8.9 in
Length   1525.0 mm   |   60.0 in
Width   613.0 mm   |   24.1 in
Shipping Weight   31.1 kg   |   68.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)


Included Products
BSAMNT-1
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
* Footnotes
Performance Note Severe environmental conditions may degrade optimum performance
©2016 CommScope, Inc. All rights reserved. All trademarks identified by ® or ™ are registered trademarks, respectively, of CommScope.
All specifications are subject to change without notice. See www.commscope.com for the most current information. Revised: January 25, 2016
February 12, 2016