|
|
|
General Specifications
|
|
Interface
|
N Male
|
|
Body Style
|
Straight
|
|
Brand
|
CNT®
|
|
|
|
Electrical Specifications
|
|
Operating Frequency Band
|
0 – 6000 MHz
|
|
Cable Impedance
|
50 ohm
|
|
Connector Impedance
|
50 ohm
|
|
RF Operating Voltage, maximum (vrms)
|
707.00 V
|
|
dc Test Voltage
|
2000 V
|
|
Outer Contact Resistance, maximum
|
0.25 mOhm
|
|
Inner Contact Resistance, maximum
|
1.00 mOhm
|
|
Insulation Resistance, minimum
|
5000 MOhm
|
|
Average Power
|
360.0 W @ 900 MHz
|
|
Peak Power, maximum
|
10.00 kW
|
Insertion Loss, typical
|
0.05 dB
|
|
|
|
Outline Drawing
|
|
|
Click on image below to enlarge.

|
|
|
| |
|
|
|
Mechanical Specifications
|
|
Outer Contact Plating
|
Trimetal
|
|
Inner Contact Plating
|
Gold
|
|
Outer Contact Attachment Method
|
Clamp
|
|
Inner Contact Attachment Method
|
Captivated
|
|
Interface Durability
|
500 cycles
|
|
Interface Durability Method
|
IEC 61169-16:9.5
|
|
Connector Retention Tensile Force
|
220 N | 49 lbf
|
|
Connector Retention Torque
|
0.45 N-m | 0.33 ft lb
|
|
Coupling Nut Proof Torque
|
1.70 N-m | 1.25 ft lb
|
|
Coupling Nut Proof Torque Method
|
IEC 61169-16:9.3.6
|
|
Coupling Nut Retention Force
|
450.00 N | 101.16 lbf
|
|
Coupling Nut Retention Force Method
|
IEC 61169-16:9.3.11
|
|
|
|
Dimensions
|
|
Nominal Size
|
0.300 in
|
|
Diameter
|
22.35 mm | 0.88 in
|
|
Length
|
36.64 mm | 1.44 in
|
|
Weight
|
57.62 g | 0.13 lb
|
|
Width
|
20.62 mm | 0.81 in
|
|
|
|
Environmental Specifications
|
|
Operating Temperature
|
-40 °C to +85 °C (-40 °F to +185 °F)
|
|
Storage Temperature
|
-65 °C to +125 °C (-85 °F to +257 °F)
|
Immersion Depth
|
1 m
|
|
Immersion Test Mating
|
Mated
|
|
Immersion Test Method
|
IEC 60529:2001, IP68
|
|
Mechanical Shock Test Method
|
IEC 60068-2-27
|
|
Climatic Sequence Test Method
|
IEC 60068-1
|
|
Damp Heat Steady State Test Method
|
IEC 60068-2-3
|
|
Thermal Shock Test Method
|
IEC 60068-2-14
|
|
Vibration Test Method
|
IEC 60068-2-6
|
|
Corrosion Test Method
|
IEC 60068-2-11
|
|
|
|
Standard Conditions
|
|
Attenuation, Ambient Temperature
|
20 °C | 68 °F
|
|
Average Power, Ambient Temperature
|
40 °C | 104 °F
|
|
Average Power, Inner Conductor Temperature
|
100 °C | 212 °F
|