cCatalog
Search Criteria:

Antennas only



Current Search Selection:
None


eCatalog > Andrew > Antenna SystemsBase StationAntennas > 858DG65T6ESY

858DG65T6ESY

Andrew® DualPol® Antenna, 870–960 MHz, 65° horizontal beamwidth, fixed electrical tilt
  • Air dielectric feed system for maximum array efficiency and lowest loss

A custom pdf includes the part above and any parts you select below. Click View Parts to expand each product category and check the Select box for each part you want to include.
Included Products
Antenna Systems > Base Station > Mounting Hardware - View Parts (2)
Select part numbers in this category to compare their specifications.
Select Part Number/
Description Code
Description   
DB380-3 Pipe Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Used for wide panel antennas. Includes three clamp sets. Preview
DB5083D Downtilt Mounting Kit for 2.4"-4.5" (60-115 mm) OD round members. Consists of two DB5083 heavy-duty, galvanized steel downtilt mounting brackets. This kit is compatible with the DB380-3 pipe mount for panel antennas with three mounting points. Preview
FEEDBACK