DBXLH-6565A-VTM

Andrew® Dual Band Antenna, 824–960 MHz and 1710–2180 MHz, 65° horizontal beamwidth, RET compatible

Specifications

Electrical Specifications
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain, dBi14.014.316.516.817.0
Beamwidth, Horizontal, degrees7067676360
Beamwidth, Vertical, degrees15.214.57.26.86.5
Beam Tilt, degrees0–150–150–80–80–8
USLS (First Lobe), dB1618151515
Front-to-Back Ratio at 180°, dB2525282827
Isolation, dB2530303030
Isolation, Intersystem, dB3333333333
VSWR | Return Loss, dB1.4 | 15.61.5 | 14.01.5 | 14.01.4 | 15.61.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts350350350350350
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi14.114.416.516.616.7
Gain by all Beam Tilts Tolerance, dB±0.6±0.6±0.2±0.4±0.4
Gain by Beam Tilt, average, dBi
0 ° | 14.4
 8 ° | 14.3
 15 ° | 13.7
0 ° | 14.7
 8 ° | 14.5
 15 ° | 13.9
0 ° | 16.5
 4 ° | 16.6
 8 ° | 16.4
0 ° | 16.7
 4 ° | 16.7
 8 ° | 16.4
0 ° | 16.9
 4 ° | 16.8
 8 ° | 16.3
Beamwidth, Horizontal Tolerance, degrees±3.1±2.8±4.4±2.2±4.2
Beamwidth, Vertical Tolerance, degrees±0.8±0.8±0.3±0.3±0.4
USLS, beampeak to 20° above beampeak, dB 1416161716
Front-to-Back Total Power at 180° ± 30°, dB 2020252523
CPR at Boresight, dB 2121161617
CPR at Sector, dB 108777
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband
Band   Multiband
Brand   DualPol®
Operating Frequency Band   1710 – 2180 MHz   |   824 – 960 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Aluminum
Radome Material   PVC, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   4
Wind Loading, maximum   402.0 N @ 150 km/h
90.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   132.0 mm   |   5.2 in
Length   1297.0 mm   |   51.1 in
Width   269.0 mm   |   10.6 in
Net Weight   14.2 kg   |   31.3 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 2.0 Actuator   DBXLH-6565A-A2M
   
Packed Dimensions  
Depth   267.0 mm   |   10.5 in
Length   1610.0 mm   |   63.4 in
Width   376.0 mm   |   14.8 in
Shipping Weight   22.9 kg   |   50.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.