Obsolete

This product was discontinued on: December 31, 2015

DBXLH-8585A-VTM

Andrew® Dual Band Antenna, 824–960 MHz and 1710–2180 MHz, 85° horizontal beamwidth, RET compatible

  • Patented dipole technology
Specifications

Electrical Specifications
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain, dBi13.214.216.716.716.9
Beamwidth, Horizontal, degrees8484868384
Beamwidth, Vertical, degrees15.715.17.67.26.8
Beam Tilt, degrees0–160–160–100–100–10
USLS (First Lobe), dB1516181818
Front-to-Back Ratio at 180°, dB3030323232
Isolation, dB3030303030
Isolation, Intersystem, dB2828353535
VSWR | Return Loss, dB1.4 | 15.61.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150-150
Input Power per Port, maximum, watts500500350350350
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz824–896870–9601710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi13.113.616.216.316.5
Gain by all Beam Tilts Tolerance, dB±0.8±0.5±0.4±0.4±0.5
Gain by Beam Tilt, average, dBi
0 ° | 13.2
 8 ° | 13.0
 16 ° | 12.9
0 ° | 13.8
 8 ° | 13.5
 16 ° | 13.4
0 ° | 16.1
 5 ° | 16.3
 10 ° | 16.1
0 ° | 16.1
 5 ° | 16.4
 10 ° | 16.2
0 ° | 16.5
 5 ° | 16.7
 10 ° | 16.2
Beamwidth, Horizontal Tolerance, degrees±3.8±3.6±4±3.9±3.5
Beamwidth, Vertical Tolerance, degrees±0.6±0.8±0.5±0.4±0.5
USLS, beampeak to 20° above beampeak, dB 1516191818
Front-to-Back Total Power at 180° ± 30°, dB 2021232423
CPR at Boresight, dB 2020212119
CPR at Sector, dB 910101212
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband
Band   Multiband
Brand   DualPol®   |   Teletilt®
Operating Frequency Band   1710 – 2180 MHz   |   824 – 960 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Brass   |   Low loss circuit board
Radome Material   PVC, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   4
Wind Loading, maximum   413.4 N @ 150 km/h
92.9 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   166.0 mm   |   6.5 in
Length   1229.0 mm   |   48.4 in
Width   305.0 mm   |   12.0 in
Net Weight   15.4 kg   |   34.0 lb
   
Remote Electrical Tilt (RET) Information  
RET System   Teletilt®
   
Packed Dimensions  
Depth   336.0 mm   |   13.2 in
Length   1807.0 mm   |   71.1 in
Width   515.0 mm   |   20.3 in
Shipping Weight   26.9 kg   |   59.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

600899A-2
Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.