Obsolete

This product was discontinued on: December 31, 2015

Replaced By:
SBNHH-1D85A
Andrew® Tri-band Antenna, 698–896 and 2x 1695–2360 MHz, 85° horizontal beamwidth, internal RETs.

DBXNH-8585A-VTM

Andrew® Dual Band Antenna, 698–896 MHz and 1710–2180 MHz, 85° horizontal beamwidth, RET compatible

  • Patented dipole technology
  • The RF connectors are designed for IP67 rating and the radome for IP56 rating
Specifications

Electrical Specifications
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain, dBi12.613.115.815.916.0
Beamwidth, Horizontal, degrees9086828381
Beamwidth, Vertical, degrees18.116.37.36.96.4
Beam Tilt, degrees0–150–150–100–100–10
USLS (First Lobe), dB1516151515
Front-to-Back Ratio at 180°, dB2525282626
CPR at Boresight, dB1818171717
CPR at Sector, dB99677
Isolation, dB3030303030
Isolation, Intersystem, dB4040353535
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153
Input Power per Port, maximum, watts500500300300300
Polarization±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz698–806806–8961710–18801850–19901920–2180
Gain by all Beam Tilts, average, dBi12.212.915.415.515.7
Gain by all Beam Tilts Tolerance, dB±0.5±0.5±0.3±0.4±0.4
Gain by Beam Tilt, average, dBi
0 ° | 12.1
 8 ° | 12.2
 15 ° | 12.1
0 ° | 13.0
 8 ° | 12.9
 15 ° | 12.9
0 ° | 15.2
 5 ° | 15.5
 10 ° | 15.4
0 ° | 15.2
 5 ° | 15.6
 10 ° | 15.4
0 ° | 15.4
 5 ° | 15.8
 10 ° | 15.5
Beamwidth, Horizontal Tolerance, degrees±3.9±4.9±5.4±4.3±5.1
Beamwidth, Vertical Tolerance, degrees±1.2±0.9±0.4±0.4±0.5
USLS, beampeak to 20° above beampeak, dB 1818171716
Front-to-Back Total Power at 180° ± 30°, dB 1618222222
CPR at Boresight, dB 2122181919
CPR at Sector, dB 87689
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® multiband
Band   Multiband
Brand   DualPol®   |   Teletilt®
Operating Frequency Band   1710 – 2180 MHz   |   698 – 896 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Brass   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   4
Wind Loading, maximum   403.0 N @ 150 km/h
90.6 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   181.0 mm   |   7.1 in
Length   1293.0 mm   |   50.9 in
Width   301.0 mm   |   11.9 in
Net Weight   14.5 kg   |   32.0 lb
   
Remote Electrical Tilt (RET) Information  
RET System   Teletilt®
   
Packed Dimensions  
Depth   294.0 mm   |   11.6 in
Length   1609.0 mm   |   63.3 in
Width   409.0 mm   |   16.1 in
Shipping Weight   26.0 kg   |   57.3 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
China RoHS SJ/T 11364-2006 
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Included Parts

DB380
Pipe Mounting Kit for 2.4"-4.5" (60-115mm) OD round members on wide panel antennas. Includes 2 clamp sets and double nuts.

DB5083
Downtilt Mounting Kit for 2.4"-4.5" (60 - 115 mm) OD round members. Includes a heavy-duty, galvanized steel downtilt mounting bracket assembly and associated hardware. This kit is compatible with the DB380 pipe mount kit for panel antennas that are equipped with two mounting brackets.